STM32 Flash loader demonstrator (UM0462)

The STM32 Flash loader demonstrator (FLASHER-STM32) is a free software PC utility from STMicroelectronics, which runs on Microsoft® OSs and communicates through the RS232 with the STM32 system memory bootloader. To get an example of how to execute the device bootloader, refer to the STM32 microcontroller system memory boot mode Application note (AN2606). To get information about the USART protocol used in the STM32 bootloader, refer to the USART protocol used in the STM32 bootloader Application note (AN3155).

This software utility contains also a command line version and it is provided with Microsoft®Visual Studio 12 source code.

Key Features

  • UART system memory bootloader
  • Flash programming utility with RS232
  • It runs on Microsoft® Windows® OSs

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2875 DB2875: STM32 Flash loader demonstrator 1.0 118 KB

Legal

License Agreement
Description Version Size
SLA0047 SLA0047: Image V2 - SOFTWARE LICENSE AGREEMENT 1.15 99 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FLASHER-STM32 2.8.0 Active ST

 

Support & Community

×