Evaluation software with graphical user interface for STSPIN motor driver ICs

The SPINFamily evaluation tool is Windows based software whose purpose is to control STSPIN family devices. It requires the Microsoft .NET2 Framework.

It can control the STEVAL-PCC009V2 interface board, EVAL64xxH-DISC or STM32 Nucleo boards.

A command section allows controlling the stepper or brush DC motor.

Device configuration can be done through a registry editor, a user-friendly configuration panel or a wizard.

The wizard contains predefined configuration for existing demonstration boards and allows easily configuring the devices.

Configurations can be stored and loaded.

A script editor allows controlling each aspect of the device using the Python language.

Key Features

  • Compatible with STSPIN devices
  • Manages STEVAL-PCC009V2 interface boards, EVAL64xxH-DISC and STM32 Nucleo boards
  • Supports daisy chaining.
  • Stepper and brush DC motor
  • Wizard to easily configure devices
  • Registry viewer
  • Scripting using Python
  • Configuration management

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2736 DB2736: SPINFamily evaluation tool 1.0 423 KB
User Manuals
Description Version Size
UM2022 UM2022: SPINFamily evaluation tool 2.0 2 MB

Publications and Collaterals

Flyers
Description Version Size
STSPIN Discovery: Smoothness and precision was never so easy 1.0 1 MB

Legal

License Agreement
Description Version Size
SLA0058 SLA0058: LIMITED LICENSE AGREEMENT FOR ST MATERIALS 1.6 121 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-SPIN002 3.2 Active ST

 

Support & Community

×