DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)

STSW-STM32080 package contains all binaries and source code for DfuSe USB device firmware upgrade (DFU) software, including the demonstration, debugging GUIs and protocol layers.

It includes the DFU driver compatible with the latest Microsoft®OS.

DfuSe utility can be used to interact with the STM32 system memory bootloader or any In-Application Programming (IAP) firmware, running from the user Flash, thus allowing internal memories programming through USB.

All source files for Microsoft®Visual Studio 2012 are provided as well, to allow the customization of the default GUI interface.

Key Features

  • DfuSE USB Programming
  • Command line version
  • All binaries and sources provided

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2712 DB2712: DfuSe USB device firmware upgrade extension 1.0 115 KB
User Manuals
Description Version Size
UM0412 UM0412: Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension 4.5 462 KB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.3 92 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32080 3.0.5 Active ST

 

Support & Community

×