Example Code snippets covering STM32 L0 serie

STM32L0xx Snippets provide a free source-code for the STM32L0 microcontroller series. The package includes a set of examples to help the designers when creating their own fully optimized C-code application on standard microcontrollers.

Key Features

  • Complete free C source code firmware examples for STM32L0xx microcontrollers
  • Basic examples using direct-access registers as defined in CMSIS Cortex -M0+ Device Peripheral Access Layer header file (sm32l0xx.h)
  • Self-documented code
  • Compliant with MISRA
  • Compliant with EWARM, MDK-ARM and SW4STM32

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2357 DB2357: STM32L0xx Snippets firmware package 2.0 313 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB
STM32L series - Ultra-low-power 32-bit MCUs 18.02 3 MB
STM32L0 Series - Ultra-low-power MCUs - Tailored to your needs 17.3 1 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.6 104 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STM32SnippetsL0 1.2.0 Active ST

 

Support & Community


×