STM32 ST-LINK utility

STM32 ST-LINK Utility (STSW-LINK004) is a full-featured software interface for programming STM32 microcontrollers.

It provides an easy-to-use and efficient environment for reading, writing and verifying a memory device.

The tool offers a wide range of features to program STM32 internal memories (Flash, RAM, OTP and others), external memories, to verify the programming content (checksum, verify during and after programming, compare with file) and to automate STM32 programming.

STM32 ST-LINK Utility is delivered as a graphical user interface (GUI) with a command line interface (CLI).

Key Features

  • Free software
  • Supports Motorola S19, Intel HEX and binary formats
  • Load, Edit and Save executable and data files generated by the Assembler/Linker or C compilers
  • Erase, Program, View and Verify device Flash memory contents
  • Program, Erase and Verify external memories with examples of external flash loaders, for users to develop loaders for specific external memories
  • Automate STM32 programming (Erase, Verify, Programming, Configuring option bytes, calculate checksum)
  • Programming One Time Programmable memory
  • Supports Programming and Configuring Option bytes
  • Offers a command line interface
  • Compare file with target memory
  • Supports memory and core status view in Live-update mode
  • ST-LINK/V2 firmware upgrade

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3068 DB3068: STM32 ST-LINK Utility for STM32 MCUs 1.0 111 KB
User Manuals
Description Version Size
UM0892 UM0892: STM32 ST-LINK utility software description 23.0 1021 KB
Release Notes
Description Version Size
RN0078 RN0078: STM32 ST-LINK utility release 4.0 18.0 352 KB

Legal

License Agreement
Description Version Size
SLA0047 SLA0047: Image V2 - SOFTWARE LICENSE AGREEMENT 1.12 99 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-LINK004 4.1.0 Active ST

 

Support & Community


×