STM32F0x2xx USB FS device library (UM1717)

The STM32F0x2xx USB Full Speed Device library provides a free and complete firmware package that makes implementation of device interfaces in STM32 applications quick and easy.

This package includes examples based on a set of six classes (Audio, CCID, CDC, HID, MSC and DFU), for easy development of applications using USB full speed transfer types (control, interrupt, bulk and isochronous).

Refer to the UM1717 user manual associated to this library to have details on its architecture, the USB supported features, the developed classes and the overall firmware package content.

Key Features

  • LPM (Link Power Management).
  • Analog USB PHY Transceiver with BCD (Battery Charging Device).
  • CRS (Clock Recovery System) to get precise clock for USB without any external resonator component.




Technical Documentation

Product Specifications
Description Version Size
DB2242 DB2242: STM32F0x2xx USB Full Speed device library 1.0 120 KB
User Manuals
Description Version Size
UM1717 UM1717: STM32F0x2xx USB Full Speed Device Library 1.1 2 MB

Presentations & Training Material

Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB


License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.1 92 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32092 1.0.0 Active ST


Support & Community