Using STM32F4 MCU power modes with best dynamic efficiency (AN4365)

The STSW-STM32142 firmware is used to configure the STM32F4 power modes and manage the corresponding current consumptions.

Moreover, the STSW-STM32142 firmware can be used to improve the power efficiency of STM32F4 microcontrollers in embedded applications for competitive markets.

Key Features

  • Run and 4 low-power modes.
  • Power-saving methods and features
  • Current consumption measurements
  • Low power application case

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2304 DB2304: Using STM32F4 MCU power modes with best dynamic efficiency 1.0 118 KB
Application Notes
Description Version Size
AN4365 AN4365: Using STM32F4 MCU power modes with best dynamic efficiency 2.2 823 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.6 104 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32142 1.0.0 Active ST

 

Support & Community


×