Bluetooth Low Energy software expansion for STM32Cube

The X-CUBE-BLE1 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers for ST’s BlueNRG / BlueNRG-MS Bluetooth Low Energy device. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with sample implementations of the drivers running on the X-NUCLEO-IDB04A1 or X-NUCLEO-IDB05A1, when connected to a NUCLEO-L053R8, NUCLEO-L476RG, NUCLEO-F401RE or NUCLEO-F411RE board.

Key Features

  • Complete middleware to build Bluetooth Low Energy applications using ST’s BlueNRG / BlueNRG-MS device
  • Easy portability across different MCU families, thanks to STM32Cube
  • Numerous examples to aid understanding:
    • Support for Standard Profiles (Peripheral and Central)
    • Support for Apple Notification Center Service (ANCS)
  • Free, user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2461 DB2461: Bluetooth Low Energy software expansion for STM32Cube 6.0 646 KB
Application Notes
Description Version Size
AN4979 AN4979: Bluetooth low energy beacons with Eddystone 1.0 249 KB
AN4642 AN4642: Overview of the BLE Profiles application for X-CUBE-BLE1, expansion for STM32Cube 3.0 2 MB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM1873 UM1873: Getting started with the X-CUBE-BLE1 Bluetooth Low Energy software expansion for STM32Cube 3.0 12 MB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 5.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.09 4 MB

Legal

License Agreement
Description Version Size
SLA0077 SLA0077: SOFTWARE LICENSE AGREEMENT ("Agreement") 2.2 126 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Open.RF

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-BLE1 3.3.0 Active ST

 

×