Electrochemical gas sensor software expansion for STM32Cube

The X-CUBE-IKA02A1 expansion software package for STM32Cube runs on the STM32 microcontrollers to read the analog value of gas concentration, reference voltage and the temperature from the STLM20 temperature sensor.

The software library can be used to set the appropriate sensor sensitivity and perform compensation over the temperature range.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the P-NUCLEO-IKA02A1 expansion board plugged to a NUCLEO-F401RE or NUCLEO-L053R8 development board.

The software comes with a sample project to help you get started.

Key Features

  • Complete middleware to build applications using electrochemical gas sensors with signal conditioning performed by TSU111
  • Transmit real-time gas concentration readings (ppm) to a PC using serial communication
  • Library uses STLM20 temperature sensor for compensation of readings over temperature range
  • Easy portability across different MCU families, thanks to STM32Cube
  • Low power optimization (suitable for the STM32L0 MCU family)
  • Free, user-friendly license terms
  • Sample implementation for the P-NUCLEO-IKA02A1 development kit




Technical Documentation

Product Specifications
Description Version Size
DB3281 DB3281: Electrochemical gas sensor software expansion for STM32Cube 1.0 225 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2230 UM2230: Getting started with X-CUBE-IKA02A1 multifunctional software expansion for STM32Cube 2.0 538 KB

Presentations & Training Material

Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB
TSU111_TSZ182_PNUCLEO_IKA02A1 product presentation 1.0 1 MB

Publications and Collaterals

Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB


License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.10 122 KB

Tools and Software

Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-IKA02A1 1.0.0 Active ST


Support & Community