Secure boot & secure firmware update software expansion for STM32Cube

The X-CUBE-SBSFU Secure Boot (SB) and Secure Firmware Update (SFU) solution allows the update of the STM32 microcontroller built-in program with new firmware versions, adding new features and correcting potential issues. The update process is performed in a secure way to prevent unauthorized updates and access to confidential on-device data.

In addition, Secure Boot (Root of Trust services) checks and activates STM32 security mechanisms, and checks the authenticity and integrity of user application code before every execution to ensure that invalid or malicious code cannot be run.

The Secure Firmware Update application receives the encrypted firmware image, checks its authenticity, decrypts it, and checks the integrity of the code before installing it.

X-CUBE-SBSFU is built on top of STM32Cube software technology, making the portability across different STM32 microcontrollers easy. It is provided as reference code to demonstrate the state-of-the-art usage of STM32 security protection.

The X-CUBE-SBSFU Expansion Package comes with examples running on the STM32L4 Series.

X-CUBE-SBSFU is classified ECCN 5D002.

Key Features

  • Secure Boot / Root of Trust: boot path cannot be modified. User application authenticity and integrity is checked before execution.
  • Secure firmware loader: downloads an encrypted firmware image via UART interface / Ymodem protocol and checks its authenticity and integrity before installing it.
  • Dual image support for safe firmware programing:
    • Error detection and rollback capabilities during image installation.
    • Over The Air firmware download possible from user application.
  • Single image support for maximized user application size:
    • Error detection without rollback capability during installation.
    • Firmware update only possible via the SBSFU application (local loader function).
  • Asymmetric and symmetric cryptographic schemes supported:
    • ECDSA asymmetric cryptography scheme for firmware verification with AES-CBC decryption.
    • ECDSA asymmetric cryptography scheme for firmware verification without decryption.
    • AES-GCM symmetric cryptography scheme for firmware verification and decryption.
  • Cryptography with integrated firmware preparation scripts delivered as executable and source code for customization flexibility.
  • Secure Engine services: protected environment managing all critical data (such as firmware decryption key), and operations (such as cryptography operations).
  • STM32 security mechanisms: combination demonstrating the state-of-the-art use of STM32 protections.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3343 DB3343: Secure Boot and Secure Firmware Update software expansion for STM32Cube 2.0 159 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2262 UM2262: Getting started with the X-CUBE-SBSFU STM32Cube Expansion Package 3.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 5.0 3 MB
X-CUBE-SBSFU Marketing presentation 1.1 1 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.09 4 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.5 86 KB

Tools and Software

Development Tools
Software Development Tools
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-SBSFU 2.0.0 Active ST

 

×