Product overview
Description
The 32F0308DISCOVERY helps you to discover the STM32 F030 Value Line Cortex®-M0 features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.
Based on the STM32F030R8T6, an STM32 F0 series 32-bit ARM® Cortex® microcontroller, it includes an ST-LINK/V2 embedded debug tool, LEDs, push-buttons and a prototyping board for easy connection of additional components and modules.
-
All features
- STM32F030R8T6 microcontroller featuring 64 KB of Flash memory, 8 KB of RAM in an LQFP64 package
- On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
- Board power supply: through USB bus or from an external 5 V supply voltage
- External application power supply: 3 V and 5 V
- Four LEDs:
- LD1 (red) for 3.3 V power-on
- LD2 (red/green) for USB communication
- LD3 (green) for PC9 output
- LD4 (blue) for PC8 output
- Two push-buttons (user and reset)
- Extension header for all LQFP64 I/Os for quick connection to prototyping board and easy probing
- An additional board is provided which can be connected to the extension connector for even easier prototyping and probing
- Comprehensive free software including a variety of examples, part of STM32CubeF0 package or STSW-STM32140 for legacy Standard Libraries usage
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 01 Aug 2015 | 01 Aug 2015 |