Product overview
Description
The 32F3348DISCOVERY Discovery kit for the STM32F334 line is based on an STM32F334C8T6 microcontroller. It highlights the digital power features of the STM32F334 line microcontrollers. The Discovery kit for the STM32F334 line makes it possible to develop applications easily, and it offers everything required for both beginners and experienced users to get started quickly.
The Discovery kit for the STM32F334 line includes an ST-LINK/V2-1 embedded debug tool interface, buck/boost converter, high brightness LED dimming with buck converter, LEDs, and push-buttons.
-
All features
- STM32F334C8T6 microcontroller, featuring 64 Kbytes of flash memory, 16 Kbytes of RAM in an LQFP48 package
- One buck/boost converter
- High brightness LED dimming with buck converter
- Two push-buttons (user and reset)
- Six LEDs:
- LD1 (red) for 3.3 V power on
- LD2 (red/green) for USB communication
- Four user LEDs: LD3 (red), LD4 (orange), LD5 (green) and LD6 (blue)
- Board connector:
- Extension header for LQFP48 I/Os for a quick connection to the prototyping board and easy probing
- External application power supply: 3 V and 5 V
- Flexible power-supply options: ST-LINK USB VBUS or external 5 V sources
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- On-board ST-LINK/V2-1 with selection mode switch to use the kit as a standalone ST-LINK/V2-1 (with SWD connector for programming and debugging)
- Comprehensive free software libraries and examples available with the STM32CubeF3 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
You might also like...
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Dec 2022 | 20 Dec 2022 | |||
| ZIP | 2.0 | 20 Dec 2022 | 20 Dec 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 4.0 | 22 Jul 2024 | 22 Jul 2024 |
Schematic Pack (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 20 Dec 2022 | 20 Dec 2022 | ||||
| 1.0 | 20 Dec 2022 | 20 Dec 2022 | ||||
| 1.0 | 20 Dec 2022 | 20 Dec 2022 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32F3348-DISCO | Active Product is in volume production. | Ecopack1 | - | - | |
STM32F3348-DISCO
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F3348-DISCO | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32F3348-DISCO Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors