Discovery kit with STM32F412ZG MCU

The STM32F412 Discovery kit (32F412GDISCOVERY) allows users to easily develop applications with the STM32F412 high performance MCUs with ARM® Cortex®-M4 core.

The Discovery kit combines STM32F412 features with 1.54 inch 240x240 pixel TFT color LCD with touchscreen, LEDs, Wakeup button, I2S Audio Codec, MEMS microphones, USB OTG FS, Quad-SPI NOR Flash memory, MicroSD™ card connector.

An embedded ST-LINK/V2-1 debugger/programmer is included; specialized add-on boards can be connected thanks to the Arduino™ Uno or to the expansion connectors.

Key Features

  • STM32F412ZGT6 microcontroller featuring 1 Mbyte of Flash memory and 256 Kbytes of RAM in an LQFP144 package
  • On-board ST-LINK/V2-1 SWD debugger supporting USB re-enumeration capability:
    • USB virtual COM port
    • mass storage
    • debug port
  • 1.54 inch 240x240 pixel TFT color LCD with parallel interface and capacitive touchscreen
  • I2S Audio CODEC, with a stereo headset jack, including analog microphone input and a loudspeaker output
  • Stereo digital MEMS microphones
  • MicroSD™ card connector extension
  • I2C extension connector
  • 128 Mbit Quad-SPI Nor Flash
  • Reset button and Joystick
  • Four color user LEDs.
  • USB OTG FS with Micro-AB connector
  • Four power supply options:
    • ST-LINK/V2-1 USB connector
    • User USB FS connector
    • VIN from Arduino™ connectors
    • + 5 V from Arduino™ connectors
  • Two power supplies for MCU: 2.0 V and 3.3 V
  • Compatible with Arduino™ Uno revision 3 connectors
  • Extension connector for direct access to various features of STM32F412ZGT6 MCU
  • Comprehensive free software including a variety of examples, part of STM32Cube package

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2890 DB2890: Discovery kit with STM32F412ZG MCU 1.0 306 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM2032 UM2032: Discovery kit with STM32F412ZG MCU 2.0 1 MB
UM2052 UM2052: Getting started with STM32 MCU Discovery Kits software development tools 1.0 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32F412G-DISCO gerber files 1 1 MB
Bill of Materials
Description Version Size
STM32F412G-DISCO BOM 1 16 KB
Schematic Pack
Description Version Size
STM32F412G-DISCO schematics 1 2 MB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers - Releasing your creativity 18.01 1 MB
STM32F401/10/11/12/13 - High-performance Access lines 17.04 1 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F412G-DISCO Active 36.75 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32F412G-DISCO ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×