Discovery kit with STM32F723IE MCU

The 32F723EDISCOVERY Discovery kit allows users to develop applications with the microcontrollers of the STM32F7 Series, based on ARM®Cortex®-M7 core.

The 32F723EDISCOVERY Discovery kit enables a wide diversity of applications, taking benefit from audio, multi-sensor support, graphics, security, video and high-speed connectivity features.

The PMOD, STMod+ and ArduinoUno V3 connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards.

Key Features

  • STM32F723IEK6 microcontroller featuring 512 Kbytes of Flash memory and 176+16 Kbytes of RAM, in BGA176 package
  • On-board ST-LINK/V2-1 supporting USB re-enumeration capability
  • USB ST-LINK functions:
  • TFT LCD 240x240 pixels with touch panel
  • SAI audio codec
  • Stereo 3.5mm jack connector for audio line input
  • Stereo 3.5mm jack connector for headphone
  • Stereo speaker outputs
  • Four ST-MEMS microphones
  • Two push-buttons (user and reset)
  • 512-Mbit Quad-SPI Flash memory
  • 8-Mbit external PSRAM
  • USB OTG HS with Micro-AB connector
  • USB OTG FS with Micro-AB connector
  • Five power supply options:
  • Power supply output for external applications: 3.3V or 5V
  • ESP-01 Wi-Fi module connector
  • Arduino Uno V3 connectors
  • PMOD connector
  • STMod+ connector
  • Fanout board (included inside the board package) compatible with MikroElektronika Click boards, ESP-01 and Seeed Studio Grove modules. Provision for headers for direct breadboard plug-in.
  • Comprehensive free software including a variety of examples, part of the STM32Cube package
  • Support of a wide choice of integrated development environments

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3105 DB3105: Discovery kit with STM32F723IE MCU 1.0 309 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
TN1238 TN1238: STMod+ interface specification 2.0 529 KB
User Manuals
Description Version Size
UM2140 UM2140: Discovery kit with STM32F723IE MCU 2.0 3 MB
UM2052 UM2052: Getting started with STM32 MCU Discovery Kits software development tools 1.0 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32F723E-DISCO Gerber files 1.0 1 MB
Bill of Materials
Description Version Size
STM32F723E-DISCO BOM 1.0 76 KB
Schematic Pack
Description Version Size
STM32F723E-DISCO Schematics 2.0 3 MB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers - Releasing your creativity 18.01 1 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB
STM32F7 series - ARM® Cortex®-M7 powered 17.02 1 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F723E-DISCO Active 38.22 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32F723E-DISCO ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×