Discovery kit with STM32L152RC MCU

The STM32L-DISCOVERY and 32L152CDISCOVERY kits help you to discover the STM32L ultra low power features and to develop and share your applications.

They are based on an STM32L152RBT6 and an STM32L152RCT6, respectively; and include an ST-LINK/V2 embedded debugging tool interface, an LCD (24 segments, 4 commons), LEDs, pushbuttons, a linear touch sensor or touchkeys.

Key Features

  • STM32L152RBT6 (128 KB Flash memory, 16 KB RAM, 4 KB EEPROM) or STM32L152RCT6 (256 KB Flash memory, 32 KB RAM, 8 KB EEPROM) microcontroller in an LQFP64 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 3.3 or 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • IDD current measurement
  • LCD
    • DIP28 package
    • 24 segments, 4 commons
  • Four LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power-on
    • Two user LEDs, LD3 (green) and LD4 (blue)
  • Two pushbuttons (user and reset)
  • One linear touch sensor or four touchkeys
  • Extension header for LQFP64 I/Os for quick connection to prototyping board and easy probing
  • Comprehensive free software including a variety of examples, part of STSW-STM32072 package

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1277 DB1277: Discovery kits for STM32L151/152 line 4.0 246 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1079 UM1079: Discovery kits with STM32L152RCT6 and STM32L152RBT6 MCUs 4.0 1 MB
UM2052 UM2052: Getting started with STM32 MCU Discovery Kits software development tools 1.0 1 MB
UM1451 UM1451: Getting started with software development toolchains for the STM32L-DISCOVERY and 32L152CDISCOVERY boards 2.1 2 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
32L152CDISCOVERY gerber files 1.1 392 KB
Bill of Materials
Description Version Size
32L152CDISCOVERY BOM 1.1 12 KB
Schematic Pack
Description Version Size
32L152CDISCOVERY schematics 1.1 533 KB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers - Releasing your creativity 17.06 2 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 17.10 2 MB
STM32L series - Ultra-low-power 32-bit MCUs 16.4 3 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32L152C-DISCO Active 12.25 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32L152C-DISCO ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×