Evaluation board with STM32F746NG MCU

The STM32746G-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronics ARM® Cortex® -M7 core-based STM32F746NGH6 microcontrollers. It features four I2C interfaces, six SPIs with three mutiplexed simplex I2S interfaces, SDMMC, four USARTs, two CANs, three 12-bit ADCs, two 12-bit DACs, two SAIs, 8- to 14-bit digital camera module interface, internal 320+4 Kbytes SRAM and 1 Mbytes Flash, USB HS OTG and USB FS OTG, Ethernet MAC, FMC interface, Quad-SPI interface, JTAG debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as a final application.

The full range of hardware features on the board helps the user to evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, Motor Control, CAN, microSD Card, USART, Audio DAC and ADC, digital microphone, IrDA, RF-EEPROM, SRAM, Nor Flash, SDRAM, QuadSPI Flash, 5.7" TFT LCD with capacitive touch panel and others) and develop his own applications. Extension headers make it possible to easily connect a daughterboard for specific application.

The integrated ST-LINK/V2-1 provides an embedded in-circuit debugger and programmer for the STM32 MCU.

Key Features

  • STM32F746NGH6 microcontroller with 1 Mbyte Flash and 320+4 Kbytes RAM
  • Six 5 V power supply options:
    • Power jack
    • ST-LINK/V2-1 USB connector
    • User USB HS connector
    • User USB FS1 connector
    • User USB FS2 connector
    • Daughterboard
  • SAI Audio DAC, stereo audio jack which supports headset with microphone
  • Stereo digital microphone, audio jack connector used to connect external speakers
  • 2 Gbytes (or more) SDMMC interface microSD card
  • RF-EEPROM on I2C compatible serial interface
  • RS-232 communication
  • IrDA transceiver
  • JTAG/SWD and ETM trace debug support, ST-LINK/V2-1 embedded
  • IEEE-802.3-2002 compliant Ethernet connector
  • Camera module
  • 8Mx32 bit SDRAM, 1Mx16 bit SRAM & 8Mx16 bit Nor Flash
  • 512 Mbits QuadSPI Nor Flash
  • 5.7 inch 640x480 pixel TFT color LCD with capacitive touch panel
  • Joystick with 4-direction control and selector
  • Reset, WakeUp/Tamper or key button
  • 4 color user LEDs
  • Extension connectors & memory connectors for daughterboard or wrapping board
  • USB OTG HS and FS with Micro-AB connectors
  • RTC with backup battery
  • CAN 2.0A/B compliant connection
  • Potentiometer
  • Motor control connector

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2565 DB2565: Evaluation board with STM32F746NG MCU 1.0 261 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1902 UM1902: Evaluation board with STM32F746NG MCU 2.0 3 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32746G-EVAL and STM32756G-EVAL gerber files 1.0.0 2 MB
Bill of Materials
Description Version Size
STM32746G-EVAL and STM32756G-EVAL BOM 1.0.0 9 KB
Schematic Pack
Description Version Size
STM32746G-EVAL and STM32756G-EVAL schematics 1.0.0 5 MB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers - Releasing your creativity 17.06 2 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 17.10 2 MB
STM32F7 series - ARM® Cortex®-M7 powered 17.02 1 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32746G-EVAL2 Active 526.87 1 - NEC 5A991B1 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32746G-EVAL2 ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×