Ultra compact high performance e-compass: 3D accelerometer and 3D magnetometer module

The LSM303D is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.

The LSM303D has linear acceleration full scales of ±2g / ±4g / ±6g / ±8g / ±16g and a magnetic field full scale of ±2 / ±4 / ±8 / ±12 gauss.

The LSM303D includes an I2C serial bus interface that supports standard and fast mode (100 kHz and 400 kHz) and SPI serial standard interface.

The system can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection. Thresholds and timing of interrupt generators are programmable by the end user.

Magnetic and accelerometer blocks can be enabled or put into power-down mode separately.

The LSM303D is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

Key Features

  • 3 magnetic field channels and 3 acceleration channels
  • ±2/±4/±8/±12 gauss magnetic full scale
  • ±2/±4/±6/±8/±16 g linear acceleration full scale
  • 16-bit data output
  • SPI / I2 C serial interfaces
  • Analog supply voltage 2.16 V to 3.6 V
  • Power-down mode / low-power mode
  • Programmable interrupt generators for free-fall, motion detection and magnetic field detection
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK® , RoHS and “Green” compliant

Design

Technical Documentation

Product Specifications
Description Version Size
DS9097 DS9097: Ultra-compact high-performance eCompass module: 3D accelerometer and 3D magnetometer 2.0 1 MB
Technical Notes & Articles
Description Version Size
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 5.0 218 KB
Design Notes & Tips
Description Version Size
DT0058 DT0058: Computing tilt measurement and tilt-compensated e-compass 1.0 220 KB
DT0059 DT0059: Ellipsoid or sphere fitting for sensor calibration 2.0 409 KB
DT0060 DT0060: Exploiting the gyroscope to update tilt measure and e-compass 1.0 226 KB

Publications and Collaterals

Brochures
Description Version Size
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB

Tools and Software

Evaluation Tools
Product Evaluation Tools
Support & Community

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
LSM303DTR VFLGA 3X3X1.04 16L PITCH 0.5 Tape And Reel Active 1.43 1000 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LSM303DTR ActiveVFLGA 3X3X1.04 16L PITCH 0.5IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×