CATEGORIES

STM32F0 - Arm Cortex-M0 - USB Microcontrollers

STM32F0 Entry-level Arm® Cortex®-M0 MCUs

Devices in ST’s Arm® Cortex®-M0-based STM32F0 Series deliver 32-bit performance while featuring the essentials of the STM32 family and are particularly suited for cost-sensitive applications. STM32F0 MCUs combine real-time performance, low-power operation, and the advanced architecture and peripherals of the STM32 platform.

  • The STM32F0x0 Value line is highly competitive in traditional 8-bit and 16-bit markets and eliminates the need to manage different architectures and the associated development overhead. If your device needs a USB peripheral, it’s now possible to order an STM32F070 Value line MCU.
  • The STM32F0x1 line provides a high integration of functions and covers a wide range of memory sizes and packages, bringing flexibility to cost-sensitive applications.
  • The STM32F0x2 line provides rich connectivity with crystal-less USB 2.0 and a CAN bus interface, making it the ideal choice for communication gateways, smart-energy devices or game terminals.
  • The STM32F0x8 line operating at 1.8V ±8% is well suited for use in portable consumer applications such as smartphones, accessories and media devices.

The STM32 turns the one-architecture-fits-all concept into reality. Offered in various package types, the STM32F0 Series satisfies the needs of a large variety of applications and segments.