Product overview
Description
The STM32F405xx and STM32F407xx family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 168 MHz. The Cortex®-M4 core features a floating-point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.
The STM32F405xx and STM32F407xx family incorporates high-speed embedded memories (flash memory up to 1 Mbyte, up to 192 Kbytes of SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.
All devices offer three 12-bit ADCs, two DACs, a low-power RTC, 12 general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers. a true random number generator (RNG). They also feature standard and advanced communication interfaces.
-
All features
- Includes ST state-of-the-art patented technology
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from flash memory, frequency up to 168 MHz, memory protection unit, 210 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- Up to 1 Mbyte of flash memory
- Up to 192+4 Kbytes of SRAM including 64-Kbyte of CCM (core coupled memory) data RAM
- 512 bytes of OTP memory
- Flexible static memory controller supporting CompactFlash™, SRAM, PSRAM, NOR and NAND memories
- LCD parallel interface, 8080/6800 modes
- Clock, reset, and supply management
- 1.8 V to 3.6 V application supply and I/Os
- POR, PDR, PVD and BOR
- 4-to-26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC (1% accuracy)
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Low-power operation
- Sleep, Stop, and Standby modes
- VBAT supply for RTC, 20×32-bit backup registers + optional 4 KB backup SRAM
- 3×12-bit, 2.4 MSPS A/D converters: up to 24 channels and 7.2 MSPS in triple interleaved mode
- 2×12-bit D/A converters
- General-purpose DMA: 16-stream DMA controller with FIFOs and burst support
- Up to 17 timers: up to twelve 16-bit and two 32-bit timers up to 168 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- Debug mode
- Serial wire debug (SWD) & JTAG interfaces
- Cortex-M4 Embedded Trace Macrocell™
- Up to 140 I/O ports with interrupt capability
- Up to 136 fast I/Os up to 84 MHz
- Up to 138 5 V-tolerant I/Os
- Up to 15 communication interfaces
- Up to 3 × I2C interfaces (SMBus/PMBus)
- Up to 4 USARTs/2 UARTs (10.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
- Up to 3 SPIs (42 Mbits/s), 2 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
- 2 × CAN interfaces (2.0B Active)
- SDIO interface
- Advanced connectivity
- USB 2.0 full-speed device/host/OTG controller with on-chip PHY
- USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
- 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
- 8- to 14-bit parallel camera interface up to 54 Mbytes/s
- True random number generator
- CRC calculation unit
- 96-bit unique ID
- RTC: subsecond accuracy, hardware calendar
- All packages are ECOPACK2 compliant
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
System View Description (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 12 Feb 2024 | 12 Feb 2024 |
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
BSDL files (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM32F405VGT6 | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32F405VGT6TR | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32F405VGT6V | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32F405VGT6W | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32F405VGT7 | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32F405VGT7TR | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 |
STM32F405VGT6V
Package:
LQFP 100 14x14x1.4 mmMaterial Declaration**:
STM32F405VGT6W
Package:
LQFP 100 14x14x1.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | Ethernet | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||||||||||||||
| STM32F405VGT6 | 5 distributors | Active | LQFP 100 14x14x1.4 mm | Tray | FRANCE | 3A991.a.2 | NEC | -40 | 85 | | 2 | 12 | 2 | - | - | - | 2 | 82 | - | - | 3 | 4 | 16 | 2 | - | 2 | - | - | |||
| STM32F405VGT6W | No availability of distributors reported, please contact our sales office | NRND | LQFP 100 14x14x1.4 mm | Tray | TAIWAN | 3A991.a.2 | NEC | -40 | 85 | | 2 | 12 | 2 | - | - | - | 2 | 82 | - | - | 3 | 4 | 16 | 2 | - | 2 | - | - | |||
| STM32F405VGT6TR | 1 distributors | Active | LQFP 100 14x14x1.4 mm | Tape and Reel | FRANCE | 3A991.a.2 | NEC | -40 | 85 | | 2 | 12 | 2 | - | - | - | 2 | 82 | - | - | 3 | 4 | 16 | 2 | - | 2 | - | - | |||
| STM32F405VGT7 | No availability of distributors reported, please contact our sales office | Active | LQFP 100 14x14x1.4 mm | Tray | FRANCE | 3A991.a.2 | NEC | -40 | 105 | | 2 | 12 | 2 | - | - | - | 2 | 82 | - | - | 3 | 4 | 16 | 2 | - | 2 | - | - | |||
| STM32F405VGT6V | No availability of distributors reported, please contact our sales office | NRND | LQFP 100 14x14x1.4 mm | Tray | TAIWAN | 3A991.a.2 | NEC | -40 | 85 | | 2 | 12 | 2 | - | - | - | 2 | 82 | - | - | 3 | 4 | 16 | 2 | - | 2 | - | - | |||
| STM32F405VGT7TR | No availability of distributors reported, please contact our sales office | Active | LQFP 100 14x14x1.4 mm | Tape and Reel | FRANCE | 3A991.a.2 | NEC | -40 | 105 | | 2 | 12 | 2 | - | - | - | 2 | 82 | - | - | 3 | 4 | 16 | 2 | - | 2 | - | - |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors