STM8S005C6
Active
Education Design Win
Mainstream Value line 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Download datasheet

Product overview

Description

The STM8S005C6/K6 value line 8-bit microcontrollers offer 32 Kbytes of Flash program memory, plus 128 bytes of data EEPROM. They are referred to as medium-density devices in the STM8S microcontroller family reference manual (RM0016).

All devices of STM8S005C6/K6 value line provide the following benefits:performance, robustness, reduced system cost and short development cycles.

Device performance and robustness are ensured by true data EEPROM supporting up to 100000 write/erase cycles, advanced core and peripherals made in a state-of-the-art technology at 16 MHz clock frequency, robust I/Os, independent watchdogs with separate clock source, and a clock security system.

The system cost is reduced thanks to a high system integration level with internal clock oscillators, watchdog, and brown-out reset.

The common family product architecture with compatible pinout, memory map and modular peripherals allow application scalability and reduced development cycles.

All products operate from a 2.95 V to 5.5 V supply voltage.

Full documentation is offered as well as a wide choice of development tools.

  • All features

    • Core
      • Max fCPU: 16 MHz
      • Advanced STM8 core with Harvard architecture and 3-stage pipeline
      • Extended instruction set
    • Memories
      • Medium-density Flash/EEPROM
        • Program memory: 32 Kbytes of Flash memory; data retention 20 years at 55 °C after 100 cycles
        • Data memory: 128 bytes true data EEPROM; endurance up to 100 k write/erase cycles
      • RAM: 2 Kbytes
    • Clock, reset and supply management
      • 2.95 V to 5.5 operating voltage
      • Flexible clock control, 4 master clock sources
        • Low-power crystal resonator oscillator
        • External clock input
        • Internal, user-trimmable 16 MHz RC
        • Internal low-power 128 kHz RC
      • Clock security system with clock monitor
      • Power management
        • Low-power modes (wait, active-halt, halt)
        • Switch-off peripheral clocks individually
        • Permanently active, low-consumption power-on and power-down reset
    • Interrupt management
      • Nested interrupt controller with 32 interrupts
      • Up to 37 external interrupts on 6 vectors
    • Timers
      • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
      • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
      • 8-bit basic timer with 8-bit prescaler
      • Auto wakeup timer
      • Window and independent watchdog timers
    • Communications interfaces
      • UART with clock output for synchronous operation, SmartCard, IrDA, LIN
      • SPI interface up to 8 Mbit/s
      • I2C interface up to 400 Kbit/s
    • Analog to digital converter (ADC)
      • 10-bit ADC, ± 1 LSB ADC with up to 10 multiplexed channels, scan mode and analog watchdog
    • I/Os
      • Up to 38 I/Os on a 48-pin package including 16 high-sink outputs
      • Highly robust I/O design, immune against current injection
    • Development support
      • Embedded single-wire interface module (SWIM) for fast on-chip programming and non-intrusive debugging

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8S005C6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM8S005C6T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM8S005C6T6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM8S005C6T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S005C6T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8S005C6T6

Distributor availability of STM8S005C6T6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S005C6T6TR

Distributor availability of STM8S005C6T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM8S005C6T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S005C6T6

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S005C6T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S005C6T6TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors