STM8S103F2

Active
Design Win Education

Mainstream Access line 8-bit MCU with 4 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The STM8S103F2/x3 access line 8-bit microcontrollers offer 8 Kbyte Flash program memory, plus integrated true data EEPROM. The STM8S microcontroller family reference manual (RM0016) refers to devices in this family as low-density. They provide the following benefits: performance, robustness, and reduced system cost.

Device performance and robustness are ensured by advanced core and peripherals made in a state-of-the art technology, a 16 MHz clock frequency, robust I/Os, independent watchdogs with separate clock source, and a clock security system.

The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog and brown-out reset.

Full documentation is offered as well as a wide choice of development tools.

  • All features

    • Core
      • 16 MHz advanced STM8 core with Harvard architecture and 3-stage pipeline
      • Extended instruction set
    • Memories
      • Program memory: 8 Kbyte Flash; data retention 20 years at 55 °C after 10 kcycle
      • Data memory: 640 byte true data EEPROM; endurance 300 kcycle
      • RAM: 1 Kbyte
    • Clock, reset and supply management
      • 2.95 to 5.5 V operating voltage
      • Flexible clock control, 4 master clock sources
        • Low power crystal resonator oscillator
        • External clock input
        • Internal, user-trimmable 16 MHz RC
        • Internal low-power 128 kHz RC
      • Clock security system with clock monitor
      • Power management:
        • Low-power modes (wait, active-halt, halt)
        • Switch-off peripheral clocks individually
      • Permanently active, low-consumption power-on and power-down reset
    • Interrupt management
      • Nested interrupt controller with 32 interrupts
      • Up to 27 external interrupts on 6 vectors
    • Timers
      • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
      • 16-bit general purpose timer, with 3 CAPCOM channels (IC, OC or PWM)
      • 8-bit basic timer with 8-bit prescaler
      • Auto wake-up timer
      • Window watchdog and independent watchdog timers
    • Communication interfaces
      • UART with clock output for synchronous operation, SmartCard, IrDA, LIN master mode
      • SPI interface up to 8 Mbit/s
      • I2C interface up to 400 kbit/s
    • Analog to digital converter (ADC)
      • 10-bit, ±1 LSB ADC with up to 5 multiplexed channels, scan mode and analog watchdog
    • I/Os
      • Up to 28 I/Os on a 32-pin package including 21 high sink outputs
      • Highly robust I/O design, immune against current injection
    • Unique ID
      • 96-bit unique key for each device

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8S103F2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM8S103F2M6
Active
SO-20 Industrial Ecopack1 10 2026-01-01T00:00:00.000+01:00
STM8S103F2M6TR
Active
SO-20 Industrial Ecopack1 10 2026-01-01T00:00:00.000+01:00
STM8S103F2P3
Active
TSSOP-20 Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM8S103F2P3TR
Active
TSSOP-20 Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM8S103F2P6
Active
TSSOP-20 Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM8S103F2P6TR
Active
TSSOP-20 Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM8S103F2U6TR
Active
UFQFPN 20 3x3x0.6 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM8S103F2M6

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack1

STM8S103F2M6TR

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack1

STM8S103F2P3

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S103F2P3TR

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S103F2P6

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S103F2P6TR

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S103F2U6TR

Package:

UFQFPN 20 3x3x0.6 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 20 3x3x0.6 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8S103F2U6TR
Available at distributors

Distributor availability of STM8S103F2U6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S103F2P3TR
Available at distributors

Distributor availability of STM8S103F2P3TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S103F2P3
Available at distributors

Distributor availability of STM8S103F2P3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S103F2P6TR
Available at distributors

Distributor availability of STM8S103F2P6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S103F2M6TR
Available at distributors

Distributor availability of STM8S103F2M6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S103F2M6
Available at distributors

Distributor availability of STM8S103F2M6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S103F2P6
Available at distributors

Distributor availability of STM8S103F2P6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM8S103F2U6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S103F2U6TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S103F2P3TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S103F2P3TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S103F2P3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S103F2P3

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S103F2P6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S103F2P6TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S103F2M6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S103F2M6TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S103F2M6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S103F2M6

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S103F2P6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S103F2P6

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors