Push-Pull Four Channel Drivers with Diodes

The Device is a monolithic integrated high voltage, high current four channel driver designed to accept standard DTL or TTL logic levels and drive inductive loads (such as relays solenoides, DC and stepping motors) and switching power transistors.

To simplify use as two bridges each pair of channels is equipped with an enable input. A separate supply input is provided for the logic, allowing operation at a lower voltage and internal clamp diodes are included.

This device is suitable for use in switching applications at frequencies up to 5 kHz.

The L293D is assembled in a 16 lead plastic packaage which has 4 center pins connected together and used for heatsinking

The L293DD is assembled in a 20 lead surface mount which has 8 center pins connected together and used for heatsinking.

Key Features

  • INTERNAL CLAMP DIODES
  • 600mA OUTPUT CURRENT CAPABILITY PER CHANNEL
  • ENABLE FACILITY
  • 1.2A PEAK OUTPUT CURRENT (non repetitive) PER CHANNEL
  • LOGICAL \"0\" INPUT VOLTAGE UP TO 1.5 V (HIGH NOISE IMMUNITY)
  • OVERTEMPERATURE PROTECTION

Circuit Diagram

0 Download

circuit_diagram_1330_thumbnail.png

Resources

Technical Documentation

Product Specifications
Description Version Size
DS0046 DS0046: PUSH-PULL FOUR CHANNEL DRIVER WITH DIODES 2.1 860 KB

Presentations & Training Material

Presentations
Description Version Size
An introduction to electric motors 1.0 2 MB

Publications and Collaterals

Selection Guides
Description Version Size
STSPIN motor drivers 11.2016 1 MB
Brochures
Description Version Size
Motor Control Reference Guide 15.10 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Get Started Support & Community


Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
L293D Active 1000 1.407 PDIP 16 Tube -40 150 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
L293DD Active 1000 1.669 SO-20 Tube -40 150 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
L293DD013TR Active 1000 1.669 SO-20 Tape And Reel -40 150 NEC EAR99 MALAYSIA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade Marketing Lead Time Qty Material Declaration**
L293D ActivePDIP 16Industrial4600 0 0
L293DD ActiveSO-20Industrial - 0 0
L293DD013TR ActiveSO-20Industrial - 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×