STGAP4S
Active
Education Education Design Win
Automotive advanced isolated gate driver for IGBTs and SiC MOSFETs

Download datasheet Order Direct

Product overview

Description

The STGAP4S is a galvanically isolated single gate driver for IGBTs and SiC MOSFETs with advanced protection, configuration and diagnostic features. The architecture of the STGAP4S isolates the channel gate driving from the control and the low voltage interface circuitry through true galvanic isolation.

The unique output architecture is designed to allow the use of an external MOSFET push-pull stage giving flexibility in terms of current capability dimensioning and easing the use of several power switches in parallel. The 2 pre-driver outputs are characterized by current capability and output voltage swing optimized for that topology and allow the use of a negative gate driving supply.

The integrated controller for isolated flyback power supply allows to generate positive and negative gate driver supply voltages with few external components, enabling PCB space saving.

Protection functions such as the Miller clamp driver, desaturation and overcurrent detection, UVLO and OVLO are included to easily design high reliability systems.

A temperature sensor is integrated in the driver.

Open drain diagnostic outputs are present and detailed device conditions can be monitored through the SPI. Each function’s parameter can be programmed via the SPI, making the device very flexible and allowing it to fit in a wide range of applications.

  • All features

    • AEC-Q100 qualified
    • Qualified according to ISO 26262 targeting applications up to ASIL D
      • Documentation to support system design up to ASIL D available upon request
      • Embedded check functions for latent faults detection ease system ASIL rating
    • High voltage rail up to 1200 V
    • Two output pins for direct driving of external MOSFET buffer
    • Driver current capability:
      • OUT1: 0.6/2.5 A sink/source
      • OUT2: 2.4/0.6 A sink/source
    • Negative gate drive ability
    • dV/dt transient immunity ±100 V/ns in full temperature range
    • Integrated controller for isolated flyback power supply
    • Active Miller clamp driver for external N‑channel MOSFET
    • Programmable Desaturation detection
    • Programmable Overcurrent detection
    • Soft turn-off
    • VCE active clamp
    • Two diagnostic status outputs
    • Programmable UVLO and OVLO on each supply
    • Programmable input deglitch filter
    • Asynchronous stop command
    • Isolated 8-bit A/D converter
    • Integrated temperature sensor
    • Programmable deadtime, with violation error
    • SPI interface for parameters programming and extended diagnostic
    • Temperature warning and shutdown protection

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGAP4S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGAP4S
Active
SSOP 36 LD 300 MIL .0315 PITCH Automotive Ecopack3 15 2025-01-01T00:00:00.000+01:00
STGAP4STR
Active
SSOP 36 LD 300 MIL .0315 PITCH Automotive Ecopack3 15 2025-01-01T00:00:00.000+01:00

STGAP4S

Package:

SSOP 36 LD 300 MIL .0315 PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 36 LD 300 MIL .0315 PITCH

Grade

Automotive

RoHS Compliance Grade

Ecopack3

STGAP4STR

Package:

SSOP 36 LD 300 MIL .0315 PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 36 LD 300 MIL .0315 PITCH

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rth (°C/W) (typ) (Junction To Ambient)
min
max
STGAP4S

Distributor availability of STGAP4S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP4STR

Distributor availability of STGAP4STR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP4S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP4S

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

130

Distributor Name

Distributor reported inventory date:

STGAP4STR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP4STR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

130

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors