ST has extended its portfolio of low-voltage MOSFETs with the introduction of the STPOWER STripFET F8 technology.
This AEC-Q101 qualified technology offers a wide package solution from 30 to 150V to meet all the requirements for very high-power-density solutions.
Cutting both on-resistance and switching losses while optimizing body-diode properties, STripFET F8 technology saves energy and ensures low noise in power conversion, motor control and power distribution circuits.
Extended STripFET F8 portfolio with both industrial and automotive MOSFETs
Our STripFET F8 series includes 40 V and 100 V power MOSFETs available in both industrial and automotive grade versions. These devices combine very low R_(DS(on)) with compact power packages, enabling high current power distribution, motor control and battery management solutions in space constrained systems, while ensuring excellent robustness and reliability. The new Smart STripFET F8 technology, with the STL059N4S8AG, further optimizes conduction performance and silicon area. It offers ultra low R_(DS(on)) in a small PowerFLAT 5x6 package with a 175 °C maximum operating temperature and automotive grade robustness, making it ideal for high current power distribution and BMS applications where conduction losses dominate and fast switching is not required.
Applications
These N-channel low voltage MOSFETs simplify system designs and increase efficiency in applications such as automotive, computer and peripherals, data center, telecom, solar, power supplies and converters, battery chargers, home and professional appliance, gaming, drones, and more.
Product types
ST’s advanced STripFET F8 technology ensures excellent switching speed efficiency through low device capacitances that minimize dynamic parameters such as gate-drain charge then boosting the system efficiency. Designers can select higher switching frequencies than STtripFET F7 technology, permitting the use of smaller capacitive and magnetic components. The result is smaller circuit size and reduced bill of material costs as well as an increased power density of the final application.
Smart STripFET F8 devices complement this portfolio with variants optimized for ultra low R_(DS(on)) and compact packages such as PowerFLAT 5x6, making them a robust choice for high current power distribution and battery management applications in space constrained automotive systems.
Benefits
- Very low conduction losses with increased efficiency and more compact designs
- Low EMI emissions
- Body diode softness and low gate-drain charge to ensure excellent switching behavior
- Tighter gate threshold voltage spread for easier parallel connections
- Enables smaller package solutions