ISO8200AQ
Active
Education Education Design Win
Galvanic Isolated Octal High Side Smart Power Solid State Relay with SPI interface

Download datasheet Order Direct

Product overview

Description

The ISO8200AQ is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC and VDD for the Process and Control Logic stages, respectively). The IC is intended for driving any kind of load with one side connected to ground.

The Control Logic Stage features an 8-bit Output Status Register (where the microcontroller sets the ON/OFF status of the output channels in the Process Stage) and an 8-bit Fault Register (where the OVT faults of each channel are stored). The two stages communicate through the galvanic isolation channel via an ST proprietary protocol.

Active channel current limitation (OVL) combined with thermal shutdown (OVT), independent for each channel, protects the device against overload and overtemperature.

Additional embedded functions include loss of ground protection, VCC and VDD UVLOs (with hysteresis), watchdog and VCC Power GOOD.

An internal circuit provides an OR-wired not latched common (FAULT) indicator signaling the channel OVT. The (PGOOD) diagnostic pin is activated if VCC falls below the power good internal threshold. Both (FAULT) and (PGOOD) pins are open drain, active low, fault indication pins.

  • All features

    • VCC operating range: 10.5 V to 45 V
    • IOUT operating range:  ≤ 0.7 A (per channel)
    • RDS( on) = 0.120 Ω (per channel)
    • 20MHz SPI interface with daisy chaining
    • 5 V and 3.3 V TTL/CMOS and MCU compatible I/Os
    • Common output enable/disable pin
    • Fast demagnetization of inductive loads (VDEMAG(TYP) = VCC - 50 V
    • Reset function for IC outputs disable
    • Very low supply current
    • Undervoltage shutdown with auto restart and hysteresis
    • Short-circuit protection
    • Per-channel overtemperature protection
    • Thermal independence of separate channels
    • Case overtemperature protection
    • Loss of Ground and Supply protections
    • Overvoltage protection (VCC clamping)
    • Common OVT fault open drain output
    • Power GOOD open drain output
    • High common mode transient immunity
    • ESD protection
    • Designed to meet IEC 61000-4-2, IEC 61000- 4-4, IEC 61000-4-5 and IEC 61000-4-8
    • UL1577 and UL508 certified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ISO8200AQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ISO8200AQ
Active
TFQFPN 11.0X9.0X1.05 32L Industrial Ecopack3 15 2020-01-01T00:00:00.000+01:00
ISO8200AQTR
Active
TFQFPN 11.0X9.0X1.05 32L Industrial Ecopack3 15 2020-01-01T00:00:00.000+01:00

ISO8200AQ

Package:

TFQFPN 11.0X9.0X1.05 32L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFQFPN 11.0X9.0X1.05 32L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

ISO8200AQTR

Package:

TFQFPN 11.0X9.0X1.05 32L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFQFPN 11.0X9.0X1.05 32L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ISO8200AQTR

Distributor availability of ISO8200AQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ISO8200AQ

Distributor availability of ISO8200AQ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ISO8200AQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ISO8200AQTR

Distributor Name

Distributor reported inventory date:

ISO8200AQ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ISO8200AQ

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors