Company  
ST Home | Microcontrollers | STM8S

STM8S - 8-bit MCUs

STMicroelectronics’ STM8S family of general-purpose 8-bit Flash microcontrollers offers ideal solutions for industrial and appliance market requirements. An advanced core version combined with a 3-stage pipeline ranks the STM8S microcontroller in the top position for performance versus cost. The true embedded EEPROM and the calibrated RC oscillator bring a significant cost effectiveness to the majority of applications. An easy-to-use and intuitive development environment contributes improving time to market.



Documents and Files for STM8S family

 

STM8 Simply smarter

 
STM8S - 8-bit microcontroller families
The new STM8 microcontroller core
  A Harvard architecture with 3-stage pipeline reaching a peak performance of 20 MIPS at 24 MHz (www.st.com/stm8)
An advanced 130nm embedded EEPROM technology
  ST-proprietary embedded non-volatile memory technology, excellent characteristics of EEPROM memory with a performing high-density CMOS process and including best analog features
A new set of state-of-the-art peripherals
  Including essential connectivity peripherals such as high-speed SPI and I²C, USART, LIN-UART, CAN, IrDa, smartcard and CAN, as well as high-end 16-bit timers, fast and accurate ADC
A rich offer of development tools
  From entry level configurations benefiting from the single-wire debugging interface up to sophisticated emulators featuring trace, profiling and code coverage analysis. Compilers are supplied by third parties and integrate in the IDEs.
Touch library solution
  Royalty-free source code enabling STM8 for capacitive touch sensing capability (www.st.com/touch-sense-sw-lib)
 
STM8S portfolio
STM8S product lines
The STM8S family is available in two fully compatible lines: the Performance line and the Access line, which has all essential peripherals, but with reduced cost by removing extra features in 4- to 32-Kbyte program memory.
Click here to view both product lines
 
Applications
Home appliance Motor control Power tools Toys and game accessories
HVAC Sensors E-bikes Power supplies and power management
User interfaces Lighting Circuit breakers
Factory automation Personal care Rechargeable battery-operated devices
 

Tools

STMicroelectronics offers a full range of development and programming tools for the STM8 family, designed to deliver a competitive advantage in terms of productivity and time-to-market.
STM8S 8-bit Microcontroller Tools Overview
STM8S Motor control
STM8S-Discovery New

 
Product news
Press release, march 04, 2009:
STMicroelectronics Unveils Microcontroller-Based Sensing Capability, Placing Touch Control within Easy Reach
Press release, march 03, 2009:
STMicroelectronics Announces STM8S Microcontrollers, Setting Higher Standards for 8-bit Performance, Scalability and Value
Press release, february 25, 2008:
STMicroelectronics raises the bar with new 8-bit microcontroller platform
 
Product brochures and selectors
Product brochures and selectors for microcontrollers
 
Related information
STM8 8-bit microcontrollers platform