Product overview
Description
The P-NUCLEO-IOD5A1 is an STM32 Nucleo pack composed of the X-NUCLEO-IOD02A1 and X-NUCLEO-DO40A1 expansion boards stacked on the NUCLEO-G071RB development board.
The X-NUCLEO-IOD02A1 features the L6364Q IO-Link device transceiver for the physical connection to an IO-Link master while the X-NUCLEO-DO40A1 features an industrial digital output expansion board for STM32. The NUCLEO-G071RB features the necessary hardware resources to run the FP-IND-IODOUT1 function pack and to control the transceiver and the power switch.
The FP-IND-IODOUT1 combines an IO-Link demo stack library (derived from X-CUBE-IOD02) with the X-CUBE-IPS and features an example of IO-Link device sensor and actuator node.
The P-NUCLEO-IOD5A1 can be used for evaluation purpose and as a development environment.
The STM32 Nucleo pack provides an affordable and easy-to-use solution for the development of an IO-Link and SIO applications for the evaluation of IPS4140HQ high side capabilities together with the STM32G071RB computation performance.
-
All features
- X-NUCLEO-IOD02A1 IO-Link transceiver expansion board based on the L6364Q device
- X-NUCLEO-DO40A1 industrial digital output expansion board for STM32 Nucleo providing a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS4140HQ (quad high-side intelligent power switch) in a digital output module connected to up to 0.6 A per channel industrial loads
- NUCLEO-G071RB development board embedding the STM32G071RB based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, it is suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.The device incorporate a memory protection unit (MPU), high-speed embedded memories (36 Kbytes of SRAM and up to 128 Kbytes of Flash program memory with read protection, write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals.
- FP-IND-IODOUT1 function pack featuring IO-Link demo-stack for X-NUCLEO-IOD02A1 and control software for X-NUCLEO-DO40A1
You might also like...
Recommended for you
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| P-NUCLEO-IOD5A1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
P-NUCLEO-IOD5A1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P-NUCLEO-IOD5A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
P-NUCLEO-IOD5A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors