ST Life.augmented
sense_power

Automotive-grade diodes

ST’s portfolio of automotive-grade diodes is qualified to the AEC-Q101 standard and is intended for DC-DC converters used in numerous automotive functions. These dedicated products are guaranteed in operation at junction temperatures as low as -40 °C and as high as +175 °C for most of them. The extension Y is used in the part number to identify the automotive version for a given rectifier.

A special screening matrix is implemented on these automotive-grade products at die and finished product levels, in order to comply with the most stringent international automotive quality requirements.

Automotive-grade diodes portfolio