ST Life.augmented

LIS3MDL

ultra low-power, high performance 3-axis magnetometer
  • active Active

The LIS3MDL is an ultra-low-power high-performance three-axis magnetic sensor.

The LIS3MDL has user-selectable full scales of ±4/ ±8/ ±12/ ±16 gauss.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The device may be configured to generate interrupt signals for magnetic field detection.

The LIS3MDL includes an I2C serial bus interface that supports standard and fast mode (100 kHz and 400 kHz) and SPI serial standard interface.

The LIS3MDL is available in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range of -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Wide supply voltage, 1.9 V to 3.6 V
  • Independent IO supply (1.8 V)
  • ±4/ ±8/ ±12/ ±16 gauss selectable magnetic full scale
  • Continuous and single-conversion modes
  • 16-bit data output
  • Interrupt generator
  • Self-test
  • I2C/SPI digital output interface
  • Power-down mode/ low-power mode
  • ECOPACK®, RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9463: Digital output magnetic sensor: ultra-low-power, high-performance 3-axis magnetometer
4.0 1,658 KB

Application Notes

Description Version Size
pdf
AN4602: LIS3MDL: three-axis digital output magnetometer
1.0 584 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

Description Version Size
pdf
DN0035: G-Module Motherboard
1.0 521 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI137V1 LIS3MDL adapter board for standard DIL24 socket
X-NUCLEO-IKS01A1 Motion MEMS and environmental sensor expansion board for STM32 Nucleo
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LIS3MDLTRActiveVFLGA 2X2X1 12LD PITCH 0.5MMTape And Reel_Free Samples.78Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA79508000
AVNETOrder NowAMERICA80000
ANGLIA LiveOrder NowEUROPE38000
Farnell Element14Order NowEUROPE42191
DIGIKEYOrder NowWORLDWIDE10531
FUTUREOrder NowWORLDWIDE66451
MOUSEROrder NowWORLDWIDE86821
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback