Product overview
Description
The STM32VLDISCOVERY is the cheapest and quickest way to discover STM32F100 Value line microcontrollers. It includes everything required for beginners and experienced users to get started quickly. The STM32VLDISCOVERY discovery kit includes an STM32F100 Value line microcontroller in a 64-pin LQFP and an in-circuit ST-LINK debugger/programmer to debug discovery applications and other target board applications.
-
All features
- STM32F100RBT6B microcontroller, 128 KB Flash memory, 8 KB RAM in 64-pin LQFP
- On-board ST-LINK with selection mode switch to use the kit as a stand-alone ST-LINK (with SWD connector)
- Designed to be powered by USB or an external supply of 5 V or 3.3 V
- Can supply target application with 3 V and 5 V
- Two user LEDs (green and blue)
- One user push-button
- Extension header for all QFP64 I/Os for quick connection to prototyping board or easy probing
- Comprehensive free software including a variety of examples, part of STSW-STM32078 package
You might also like...
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 4.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32VLDISCOVERY | Active Product is in volume production. | Ecopack1 | - | - | |
STM32VLDISCOVERY
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32VLDISCOVERY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32VLDISCOVERY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors