| Design with a future proof Processor |
Invest in a microcontroller that can grow to meet expanding performance
requirements and allows you to reuse your software and hardware investment.
The STR710F series is ideal for embedded applications requiring a compact
yet powerful MCU, or versatile scalable solutions such as user interfaces,
factory automation systems and point-of sale applications.
Built on leading ARMTM architecture, the STR710F series makes you extremely
responsive to emerging requirements, enabling you to implement changes
rapidly at low cost.
 |
Shortens your development cycle and adapts easily to your customers'
expectations |
 |
Best-in-class Flash random access times:
- up to 48MHz with 0 wait states (with acceleration)
- up to 30MHz with 0 wait states (without acceleration) with no
penalty from context switches and branches. This allows deterministic
and optimum behavior ideal for real time applications |
 |
Small, low pin-count TQFP64 package |
 |
TQFP144 package with external memory bus |
 |
Industry standard ARM7TDMI RISC 16/32 bit CPU |
 |
128K / 256K embedded Flash |
 |
16 /64K high-speed SRAM |
 |
Versatile package options |
 |
Up to 10 communication interfaces including CAN, USB, HDLC, MMC
and smartcard interface |
 |
Four low power modes |
 |
Extensive application development tools including a low-cost
kit based on the popular ARM RealView®
Developer Suite. |
| |
| e-Support |
| Technical support is available
on www.st.com/mcu
including discussion forums, FAQ, etc... |
|
|
|