Company
ST Home | Product Technologies | Lab-on-Chip | Compact Optical Reader

Compact Optical Reader

An easy-to-use compact optical reader detects and analyzes the microarray in a few seconds. Auto-focus, automatic optics setting and microarray tool analysis make this instrument particularly suited for non trained personnel and point-of-care applications.

At the same time, the advanced mode option allows to change the hardware parameters and to automatically collect the complete set of spots data to satisfy the most demanding expert user.

The system is very competitively priced compared to others with similar performance, and enables cost-sensitive POC applications.

Compact optical reader

Easy-to-use operating mode

Few seconds acquisition time
Suited for point-of-care applications
Expert user option included
Compact Optical Reader