Product overview
Description
The STSPIN240 is a dual brush DC motor driver integrating a low RDS(ON) power stage in a small QFN 3 x 3 mm package.
Both the full-bridges implement an independent PWM current controller with fixed OFF time.
The device is designed to operate in battery-powered scenarios and can be forced in a zero-consumption state, allowing a significant increase in battery life.
The STSPIN240 offers a complete set of protection including overcurrent, overtemperature and short-circuit protection.
-
All features
- Operating voltage from 1.8 to 10 V
- Maximum output current 1.3 Arms
- RDS(ON) HS + LS = 0.4 Ω typ.
- Current control with adjustable off-time
- Full protection set
Non-dissipative overcurrent protection Short-circuit protection Thermal shutdown - Energy saving and long battery life with standby consumption less than 80 nA
More from the product line
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STSPIN240 | Active Product is in volume production. | VFQFPN 16 3x3x1.0 | Industrial | Ecopack2 | 15 | 2025-01-01T00:00:00.000+01:00 | |
STSPIN240
Package:
VFQFPN 16 3x3x1.0Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STSPIN240 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STSPIN240 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors