CATEGORIES

Unique ID serial EEPROM

ST's Unique ID EEPROM provides a seamless and ready-to-use solution designed to meet identification and traceability needs.

Cost-effective, it allows developers to easily incorporate a serial number or unique ID into any application without the need for additional components.

Applications

Icon of a factory

Industrial

     
Icon of a robot vacuum

Consumer

     
Icon of a heart with a lightning bolt

Healthcare

     
Icon of a smartphone

Personal electronics

     

 

Discover our product portfolio

This EEPROM, which includes reliable user memory and a factory-programmed, locked 128-bit unique identifier, is available in various densities from 32 Kbits to 2 Mbits.

ST unique ID EEPROM product portfolio
 

Benefits

Building on the robust foundation of ST's serial EEPROM, this memory combines reliable storage with advanced identification features.

Robust data integrity

  • 200 years of data retention
  • 4 M cycles endurance

Ease of integration

  • I²C interface 1 MHz / Fast-mode plus
  • Jedec 8-pin package

Unique ID

  • 128-bit unique ID looked inside EEPROM
  • ST ensures the unicity of the Unique ID

Plug and play

  • Ready-to-use solution
  • Save time on testing with optimized infrastructure