ST Life.augmented

STiH256

Advanced STB processor with integrated DVB-C/DVB-T/DVB-T2/DVB-S/DVB-S2 demodulator
  • active Active

The STiH256 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across cable, terrestrial, satellite and IP/hybrid networks, and is suitable for operator markets (with advanced security) and retail markets worldwide.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Integrated DVB-C, DVB-T, DVB-T2, DVB-S and DVB-S2 demodulator and FEC
  • ST40 applications CPU with 256 Kbyte L2 cache
  • 650 MHz delivering 1200 DMIPs
  • 32-bit LMI supporting DDR3:
  • up to 667 MHz (DDR3-1333)
  • Latest generation Delta decoder with ST231 core:
  • Decoding of H.264, MPEG2, VC-1 and AVS HD or SD video streams
  • 3DTV decoding and display, compatible with HDMI 1.4b
  • Extensive connectivity:
  • Two USB 2.0 ports
  • Ethernet MII/RMII/TMII port
  • SD/eMMC card port
  • Gen II (3 Gbit/s) eSATA port
  • PCI-e port
  • Secure boot from SLC NAND Flash or Serial NOR Flash
  • Low-power process and architecture
  • Integrated low-power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated 10/100 Ethernet MAC and PHY
  • 2D graphics blitter
  • Advanced security
  • Package: PBGA 27 x 27 mm2

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1959: Advanced STB processor with integrated DVB-C/DVB-T/DVB-T2/DVB-S/DVB-S2 demodulator
1.0 128 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH256-1KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH256-1KBBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH256-BKBBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH256-DKBBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH256-IKBBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH256-MKBBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH256-SKBBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH256ZKBBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback