STM32F100R4
Mainstream Value line, ARM Cortex-M3 MCU with 16 Kbytes Flash, 24 MHz CPU, motor control and CEC functions-
Active
The STM32F100xx value line family incorporates the high-performance ARM Cortex™-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 8 Kbytes), and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, two SPIs, one HDMI CEC, and up to three USARTs), one 12-bit ADC, two 12-bit DACs, up to six general-purpose 16-bit timers and an advanced-control PWM timer.
The STM32F100xx low- and medium-density value line family operates in the –40 to +85 °C and –40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.
The STM32F100xx value line family includes devices in three different packages ranging from 48 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included.
These features make the STM32F100xx value line microcontroller family suitable for a wide range of applications such as application control and user interfaces, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.
Key Features
- Core: ARM 32-bit Cortex™-M3 CPU
24 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance Single-cycle multiplication and hardware division - Memories
16 to 128 Kbytes of Flash memory 4 to 8 Kbytes of SRAM - Clock, reset and supply management
2.0 to 3.6 V application supply and I/Os POR, PDR and programmable voltage detector (PVD) 4-to-24 MHz crystal oscillator Internal 8 MHz factory-trimmed RC Internal 40 kHz RC PLL for CPU clock 32 kHz oscillator for RTC with calibration - Low power
Sleep, Stop and Standby modes VBAT supply for RTC and backup registers - Debug mode
Serial wire debug (SWD) and JTAG interfaces - DMA
7-channel DMA controller Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs - 1 × 12-bit, 1.2 μs A/D converter (up to 16 channels)
Conversion range: 0 to 3.6 V Temperature sensor - 2 × 12-bit D/A converters
- Up to 80 fast I/O ports
37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant - Up to 12 timers
Up to three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop 2 watchdog timers (Independent and Window) SysTick timer: 24-bit downcounter Two 16-bit basic timers to drive the DAC - Up to 8 communications interfaces
Up to two I2C interfaces (SMBus/PMBus) Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control) Up to 2 SPIs (12 Mbit/s) Consumer electronics control (CEC) interface - CRC calculation unit, 96-bit unique ID
- ECOPACK®packages
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6517: Low & medium-density value line, advanced ARM-based 32-bit MCU with 16 to 128 KB Flash, 12 timers, ADC, DAC & 8 comm interfaces
|
7.0 | 1,172 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1015: Software techniques for improving microcontroller EMC performance
|
1.7 | 104 KB |
|
AN1181: Electrostatic discharge sensitivity measurement
|
1.4 | 59 KB |
|
AN1709: EMC design guide for ST microcontrollers
|
1.7 | 657 KB |
|
AN2557: STM32F10x in-application programming using the USART
|
8.0 | 215 KB |
|
AN2586: Getting started with STM32F10xxx hardware development
|
7.0 | 416 KB |
|
AN2606: STM32™ microcontroller system memory boot mode
|
16.0 | 1,445 KB |
|
AN2639: Soldering recommendations and package information for Lead-free ECOPACK® microcontrollers
|
2.4 | 209 KB |
|
AN2824: STM32F10xxx I²C optimized examples
|
4.3 | 123 KB |
|
AN2867: Oscillator design guide for STM8S, STM8A, and STM32F1 microcontrollers
|
6.0 | 279 KB |
|
AN2868: STM32F10xxx internal RC oscillator (HSI) calibration
|
1.3 | 189 KB |
|
AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration
|
1.2 | 213 KB |
|
AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
|
1.2 | 191 KB |
|
AN3078: STM32™ in-application programming over the I²C bus
|
1.2 | 671 KB |
|
AN3108: STLM75 firmware library for the STM32F10x
|
1.1 | 786 KB |
|
AN3109: Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers
|
1.2 | 111 KB |
|
AN3116: STM32?'s ADC modes and their applications
|
1.0 | 236 KB |
|
AN3126: Audio and waveform generation using the DAC in STM32 microcontroller families
|
1.1 | 648 KB |
|
AN3127: CEC networking using STM32F100xx value line microcontrollers
|
2.0 | 554 KB |
|
AN3128: STM32 embedded graphic objects/touchscreen library
|
5.1 | 4,400 KB |
|
AN3155: USART protocol used in the STM32™ bootloader
|
5.0 | 1,243 KB |
|
AN3174: Implementing receivers for infrared remote control protocols using STM32F10xxx microcontrollers
|
2.0 | 592 KB |
|
AN3307: Guidelines for obtaining IEC 60335 Class B certification for any STM32 application
|
4.0 | 431 KB |
|
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
|
3.0 | 128 KB |
|
AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series
|
2.0 | 312 KB |
|
AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series
|
1.0 | 376 KB |
|
AN3429: STM32 proprietary code protection overview
|
1.0 | 60 KB |
|
AN4013: STM32F1xx, STM32F2xx, STM32F4xx, STM32L1xx, STM32F30/31/37/38x timer overview
|
2.0 | 270 KB |
|
AN4018: Data link communication protocol for the ST7580 power line networking SoC
|
3.0 | 834 KB |
|
AN4023: STM32 secure firmware upgrade (SFU) overview
|
1.1 | 41 KB |
|
AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters
|
1.2 | 1,199 KB |
|
AN4088: Migrating from STM32F1 to STM32F0
|
2.0 | 1,127 KB |
|
AN4228: Migrating from STM32F1 to STM32F3 microcontrollers
|
1.0 | 480 KB |
|
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
|
1.0 | 933 KB |
Technical Notes & Articles
| Description | Version | Size |
|---|---|---|
|
TN0072: Software toolchains and STM32 features
|
2.3 | 99 KB |
|
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
|
1.1 | 97 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0424: STM32 USB-FS-Device development kit
|
12.0 | 1,783 KB |
|
UM0588: Multilayer C library for LED dimming used on systems with SPI and DMA capabilities
|
1.2 | 223 KB |
|
UM1561: STEVAL-ISV003V1: firmware user manual
|
1.0 | 967 KB |
Reference Manual
| Description | Version | Size |
|---|---|---|
|
RM0041: STM32F100xx advanced ARM-based 32-bit MCUs
|
4.0 | 6,420 KB |
Programming Manual
| Description | Version | Size |
|---|---|---|
|
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual
|
4.0 | 1,315 KB |
|
PM0063: STM32F100xx value line Flash programming
|
2.0 | 399 KB |
Release Notes
| Description | Version | Size |
|---|---|---|
|
RN0085: STM32F05xx/STM32F103xx/STM32F100xx/STM32F2xx/STM32F4xx PMSM single / dual FOC SDK v3.3
|
1.0 | 52 KB |
Errata Sheet
| Description | Version | Size |
|---|---|---|
|
ES093: STM32F100xx low and medium-density value line device limitations
|
5.0 | 200 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| Description | Version | Size |
|---|---|---|
|
STM32 Boundary Scan Description Language (BSDL) files
|
3.0.0 | 195 KB |
|
STM32 IBIS files
|
1.0 | 309 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
LED lighting solutions for traffic signals
|
1.0.0 | 1,858 KB |
|
STM32 - 32-bit ARM Cortex-M MCUs marketing presentation
|
1.2 | 2,282 KB |
|
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide
|
1.0.0 | 383 KB |
|
STM32 and STM8 embedded software solutions
|
1,771 KB | |
|
STM32 motor control firmware library
|
1.0.0 | 1,315 KB |
Related Tools and Software
Related Tools and Software
| Part Number | Description |
|---|---|
| AsIDE | Includes the SlickEditor, project management, build capability and pre-packaged adaptation for most popular third-party tools |
| CMX-CANopen | CANopen Industrial Automation for STM32, from CMX Systems Inc |
| CMX-FFS | Flash File System for STM32, from CMX Systems Inc |
| CMX-INet | TCP/IP v4 or v6 stack for STM32, from CMX Systems Inc |
| CMX-MicroNet | TCP/IP v4 with small footprint for STM32, from CMX Systems Inc |
| CMX-RTX | Real Time OS for STM32, from CMX Systems Inc |
| CMX-TCP/IP | TCP/IP v4 stack for STM32, from CMX Systems Inc |
| CMX-Tiny | Real Time OS with small footprint for STM32, from CMX Systems Inc |
| CMX-USBDevice | USB Device stack for STM32, from CMX Systems Inc |
| CMX-USBHost | USB Host stack for STM32, from CMX Systems Inc |
| CoIDE | A free and highly-integrated software development environment for ARM Cortex MCUs |
| CoSmart | An intelligent code generation tool, which can detect pin setting conflicts, generate complete source code, IDE projects, chip package figure, pin configuration report and module configuration report through graphical pins configuration |
| CrossWorks | Based on CrossStudio integrated development environment with JTAG Flash download and debug |
| EmbestIDE | Includes project manager, source-code editor, compiler, debugger, ARM instruction set simulator |
| HCC-Bootloaders | Storage, USB or Serial Bootloader for STM32, from HCC Embedded |
| HCC-FFS | All Flashs File Systems with fail-safe mechanisms for STM32, from HCC Embedded |
| HCC-MISRA-TCP/IP | TCP/IP v4 or v6 stack for STM32, from HCC Embedded |
| HCC-USB | USB Host & Device stacks for STM32, from HCC Embedded |
| Hitop5 | Universal user interface, IDE and debugger for all Hitex development tools |
| MDK-ARM | MDK-ARM is the complete software development environment for Cortex-M, ARM7, and ARM9 devices |
| MULTI | Integrated development and debug environment for embedded applications using C and C++. |
| MicroXplorer | MCU graphical configuration tool |
| RIDE | Raisonance IDE that drives the RLink and Signum JTAGjet in-circuit emulators. |
| ST-LINK | In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset |
| ST-LINK/V2 | ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32 |
| STM-STUDIO | STM Studio run-time variables monitoring and visualization tool |
| STM32-D/RAIS | STM32 MCU daughter board for use with Raisonance REva starter kits |
| STM32-PRIMER | Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs |
| STM32-SK/HIT | Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers |
| STM32-SK/RAIS | Raisonance REva starter kit for STM32 MCUs, includes RLink |
| STM32-WMA/DEC | Audio Engine WMA Decoder and Utilities |
| STM32100B-EVAL | Evaluation board for STM32F100 (128KB Flash) Value Line MCUs |
| STM32100B-MCKIT | Motor control starter kit for STM32F100 (128KB Flash) Value Line MCUs |
| STM32100E-EVAL | Evaluation board for STM32F100 (512KB Flash) Value Line MCUs |
| STM3210B-PFSTICK | Hitex Performance Stick for STM32 (128KB Flash) Performance and Access Line MCUs |
| STM3210E-SK/IAR | IAR starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU) |
| STM3210E-SK/KEI | Keil starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU) |
| STM32CMICTCP-BK | I2C/TCP-IP embedded protocol stack for the STM32F107 connectivity line |
| STM32VLDISCOVERY | Discovery kit for STM32F100 Value Line - with STM32F100RB MCU |
| STM8SVLDISCOVERY | Discovery kit for STM8S Value Line - with STM8S003K3 MCU |
| STMPRIMER | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs |
| STSW-MCU005 | STM32 and STM8 Flash loader demonstrator |
| STSW-OPAMP001 | Current sensing amplification stage configuration design tool |
| STSW-STM32008 | STM32F10xxx in-application programming using the USART |
| STSW-STM32024 | Getting started with uClinux for STM32F10x high-density devices |
| STSW-STM32025 | Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART |
| STSW-STM32027 | Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers |
| STSW-STM32028 | STM32 ADC modes and their applications |
| STSW-STM32029 | CEC networking using STM32F100xx value line microcontrollers |
| STSW-STM32033 | STM32F1xx motor control firmware library for the L6470 dSPIN IC |
| STSW-STM32034 | MDK-ARM update for STM32F10x high-density value line devices |
| STSW-STM32047 | Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers |
| STSW-STM32054 | STM32F10x standard peripheral library |
| STSW-STM32055 | STM32Fx firmware library |
| STSW-STM32056 | STM32F1xx motor control firmware for easySPIN L6474 |
| STSW-STM32079 | SW application to interface Wireshark packet capture tool (AN3406) |
| STSW-STM32081 | STM32F10x, STM32L1xx and STM32F3xx USB full speed device library |
| STSW-STM32094 | STM32 in-application programming (AN3078) |
| STSW-STM32095 | MicroXplorer Eclipse plugin, graphical tool to configure STM32 microcontrollers |
| STSW-STM32100 | STM32 PMSM FOC SDK motor control firmware library |
| STSW-STM32103 | STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note. |
| STSW-STM32127 | STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) |
| STVP | ST Visual Programmer for programming ST7, STM8, STM8T and STM32 |
| STX-PRO/RAIS | Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9 |
| STX-RLINK | In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers |
| TASKINGVX | TASKING VX-toolset for ARM based on Altium's Viper C compiler technology |
| TrueANALYSER | A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements. |
| TrueINSPECTOR | A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements |
| TrueSTUDIO | The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration |
| TrueVERIFIER | Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths |
| VisualTFT | A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal |
| eCC-CAN | CANopen Industrial Automation for STM32, from eCosCentric |
| eCC-CEE-J | Embedded Java virtual machine for STM32, from eCosCentric |
| eCC-RedBoot | Standard bootstrap firmware for STM32, from eCosCentric |
| eCC-SecureShell | Secure Shell daemon SSH-2 for STM32, from eCosCentric |
| eCC-USB | USB Host & Device stacks for STM32, from eCosCentric |
| eCC-YAFFS | NAND Flash File System for STM32, from eCosCentric |
| eCC-eXtremeDB | Embedded in-memory database for STM32, from eCosCentric |
| mikroBasicPRO | A full-featured Basic compiler which makes STM32 development suitable for everyone |
| mikroCPRO | A full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations |
| mikroPascalPRO | A full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
STM32 32-bit MCU family
|
900 KB |
Brochure
| Description | Version | Size |
|---|---|---|
|
Products and solutions for solar energy
|
1.0.0 | 1,318 KB |
|
STM32 32-bit ARM Cortex MCUs
|
2,500 KB | |
|
STM32 Motor control
|
1.0.0 | 975 KB |
|
STM32 Value line
|
1.0.0 | 1,028 KB |
Quality & Reliability
Product Certification
| Description | Version | Size |
|---|---|---|
|
VDE Certification for STM32 Class B
|
1.0 | 1,310 KB |
|
VDE Certification for STM32 Class B
|
1.0 | 1,302 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F100R4H6B | Active | TFBGA 64 5x5x1.2 | Tray | -40 | 105 | _ | - |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||||||||||||
| STM32F100R4T6B | Active | LQFP 64 10x10x1.4 | Tray | -40 | 85 | _ | - |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||||||||||||||||||||||
| STM32F100R4T6BTR | Active | LQFP 64 10x10x1.4 | Tape And Reel | -40 | 105 | _ | - |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||