ST Life.augmented

STM32F217ZG

High-performance ARM Cortex-M3 MCU with 1 Mbyte Flash, 120 MHz CPU, ART Accelerator, Ethernet, HW crypto
  • active Active

The STM32F21x family is based on the high-performance ARM®Cortex™-M3 32-bit RISC core operating at a frequency of up to 120 MHz. The family incorporates high-speed embedded memories (Flash memory up to 1 Mbyte, up to 128 Kbytes of system SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.

The devices also feature an adaptive real-time memory accelerator (ART Accelerator™) which allows to achieve a performance equivalent to 0 wait state program execution from Flash memory at a CPU frequency up to 120 MHz. This performance has been validated using the CoreMark benchmark.

All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers. a true number random generator (RNG). They also feature standard and advanced communication interfaces. New advanced peripherals include an SDIO, an enhanced flexible static memory control (FSMC) interface (for devices offered in packages of 100 pins and more), a cryptographic acceleration cell, and a camera interface for CMOS sensors. The devices also feature standard peripherals.

pdf Download Datasheet

Key Features

  • Core: ARM 32-bit Cortex™-M3 CPU (120 MHz max) with Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution performance from Flash memory, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1)
  • MemoriesUp to 1 Mbyte of Flash memory512 bytes of OTP memoryUp to 128 + 4 Kbytes of SRAMFlexible static memory controller that supports Compact Flash, SRAM, PSRAM, NOR and NAND memoriesLCD parallel interface, 8080/6800 modes
  • CRC calculation unit
  • Clock, reset and supply managementFrom 1.8 to 3.6 V application supply+I/OsPOR, PDR, PVD and BOR4 to 26 MHz crystal oscillatorInternal 16 MHz factory-trimmed RC32 kHz oscillator for RTC with calibrationInternal 32 kHz RC with calibration
  • Low powerSleep, Stop and Standby modesVBATsupply for RTC, 20 × 32 bit backup registers, and optional 4 KB backup SRAM
  • 3 × 12-bit, 0.5 μs ADCs with up to 24 channels and up to 6 MSPS in triple interleaved mode
  • 2 × 12-bit D/A converters
  • General-purpose DMA: 16-stream controller with centralized FIFOs and burst support
  • 96-bit unique ID
  • Up to 17 timersUp to twelve 16-bit and two 32-bit timers, up to 120 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Debug mode: Serial wire debug (SWD), JTAG, and Cortex-M3 Embedded Trace Macrocell™
  • Up to 140 I/O ports with interrupt capability:Up to 136 fast I/Os up to 60 MHzUp to 138 5 V-tolerant I/Os
  • Up to 15 communication interfacesUp to 3 × I2C interfaces (SMBus/PMBus)Up to 4 USARTs and 2 UARTs (7.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)Up to 3 SPIs (30 Mbit/s), 2 with muxed I2S to achieve audio class accuracy via audio PLL or external PLL2 × CAN interfaces (2.0B Active)SDIO interface
  • Advanced connectivityUSB 2.0 full-speed device/host/OTG controller with on-chip PHYUSB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
  • 8- to 14-bit parallel camera interface (48 Mbyte/s max)
  • Cryptographic accelerationHardware acceleration for AES 128, 192, 256, Triple DES, HASH (MD5, SHA-1)Analog true random number generator
  • Analog true random number generator

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6697: ARM-based 32-bit MCU, 150DMIPs, up to 1MB Flash/128+4KB RAM, crypto, USB OTG HS/FS, Ethernet, 17 TIMs, 3 ADCs, 15 comm. interfaces & camera
8.0 3,426 KB

Application Notes

Description Version Size
pdf
AN1015: Software techniques for improving microcontroller EMC performance
1.7 104 KB
pdf
AN1181: Electrostatic discharge sensitivity measurement
1.4 59 KB
pdf
AN1709: EMC design guide for ST microcontrollers
1.7 657 KB
pdf
AN2606: STM32™ microcontroller system memory boot mode
16.0 1,445 KB
pdf
AN2639: Soldering recommendations and package information for Lead-free ECOPACK® microcontrollers
2.4 209 KB
pdf
AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration
1.2 213 KB
pdf
AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
1.2 191 KB
pdf
AN3116: STM32?'s ADC modes and their applications
1.0 236 KB
pdf
AN3126: Audio and waveform generation using the DAC in STM32 microcontroller families
1.1 648 KB
pdf
AN3154: CAN protocol used in the STM32™ bootloader
4.0 387 KB
pdf
AN3155: USART protocol used in the STM32™ bootloader
4.0 1,167 KB
pdf
AN3156: USB DFU protocol used in the STM32™ bootloader
3.0 209 KB
pdf
AN3307: Guidelines for obtaining IEC 60335 Class B certification for any STM32 application
4.0 431 KB
pdf
AN3320: Getting started with STM32F20xxx/21xxx MCU hardware development
2.1 377 KB
pdf
AN3362: Clock configuration tool for STM32F2xx microcontrollers
2.1 452 KB
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN3365: Secure socket layer (SSL) for STM32F217xx microcontroller
2.1 1,267 KB
pdf
AN3371: Using the hardware real-time clock (RTC) in STM32 F0, F2, F3, F4 and L1 series of MCUs
5.0 422 KB
pdf
AN3374: STM32F2xx in-application programming using the USART
1.1 183 KB
pdf
AN3384: LwIP TCP/IP stack demonstration for STM32F2x7xx microcontrollers
2.0 680 KB
pdf
AN3390: EEPROM emulation in STM32F2xx microcontrollers
2.0 192 KB
pdf
AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series
1.0 376 KB
pdf
AN3429: STM32 proprietary code protection overview
1.0 60 KB
pdf
AN3430: How to achieve the lowest current consumption with STM32F2xx
1.0 510 KB
pdf
AN3998: PDM audio software decoding on STM32 microcontrollers
1.2 91 KB
pdf
AN4013: STM32F1xx, STM32F2xx, STM32F4xx, STM32L1xx, STM32F30/31/37/38x timer overview
2.0 270 KB
pdf
AN4018: Data link communication protocol for the ST7580 power line networking SoC
3.0 834 KB
pdf
AN4023: STM32 secure firmware upgrade (SFU) overview
1.1 41 KB
pdf
AN4049: In-Home Display with HTTP gateway
2.0 7,871 KB
pdf
AN4073: How to improve ADC accuracy when using STM32F2xx and STM32F4xx microcontrollers
4.0 929 KB
pdf
AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters
1.2 1,199 KB
pdf
AN4230: STM32F2xx, STM32F4xx random number generation validation using NIST statistical test suite
1.0 700 KB
pdf
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
1.0 933 KB

Technical Notes & Articles

Description Version Size
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

Description Version Size
pdf
UM0412: Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension
4.1 465 KB
pdf
UM1061: Description of STM32F2xx Standard Peripheral Library
1.0 7,811 KB

Reference Manual

Description Version Size
pdf
RM0033: STM32F205xx, STM32F207xx, STM32F215xx and STM32F217xx advanced ARM-based 32-bit MCUs
5.0 14,336 KB

Programming Manual

Description Version Size
pdf
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual
4.0 1,315 KB
pdf
PM0059: STM32F205xx, STM32F207xx, STM32F215xx and STM32F217xx Flash programming manual
4.0 278 KB

Release Notes

Description Version Size
pdf
RN0085: STM32F05xx/STM32F103xx/STM32F100xx/STM32F2xx/STM32F4xx PMSM single / dual FOC SDK v3.3
1.0 52 KB

Errata Sheet

Description Version Size
pdf
ES0005: STM32F205/207xx and STM32F215/217xx device limitations
4.0 371 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STM32 Boundary Scan Description Language (BSDL) files
3.0.0 195 KB
zip
STM32 F2 series IBIS models
1.0 11,468 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 - 32-bit ARM Cortex-M MCUs marketing presentation
1.2 2,282 KB
pdf
STM32 and STM8 embedded software solutions
1,771 KB

Related Tools and Software

Related Tools and Software

Part Number Description
CMX-CANopen CANopen Industrial Automation for STM32, from CMX Systems Inc
CMX-FFS Flash File System for STM32, from CMX Systems Inc
CMX-INet TCP/IP v4 or v6 stack for STM32, from CMX Systems Inc
CMX-MicroNet TCP/IP v4 with small footprint for STM32, from CMX Systems Inc
CMX-RTX Real Time OS for STM32, from CMX Systems Inc
CMX-TCP/IP TCP/IP v4 stack for STM32, from CMX Systems Inc
CMX-Tiny Real Time OS with small footprint for STM32, from CMX Systems Inc
CMX-USBDevice USB Device stack for STM32, from CMX Systems Inc
CMX-USBHost USB Host stack for STM32, from CMX Systems Inc
HCC-Bootloaders Storage, USB or Serial Bootloader for STM32, from HCC Embedded
HCC-FFS All Flashs File Systems with fail-safe mechanisms for STM32, from HCC Embedded
HCC-MISRA-TCP/IP TCP/IP v4 or v6 stack for STM32, from HCC Embedded
HCC-USB USB Host & Device stacks for STM32, from HCC Embedded
MULTI Integrated development and debug environment for embedded applications using C and C++.
MicroXplorer MCU graphical configuration tool
ST-LINK In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STM32-JAVA MicroEJ Java development environment for STM32
STM32-MP3NL/COD Audio Engine MP3 Codec and Utilities
STM32-MP3NL/DEC Audio Engine MP3 Decoder and Utilities
STM32-PRIMER Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs
STM32-WMA/DEC Audio Engine WMA Decoder and Utilities
STM3220G-EVAL Evaluation board for STM32 F-2 series
STM3220G-SK/IAR IAR starter kit for STM32 F2 series microcontrollers (STM32F207ZG MCU)
STM3220G-SK/KEI Keil starter kit for STM32 F2 series microcontrollers (STM32F207IG MCU)
STM3221G-EVAL Evaluation board for STM32F21x MCUs
STM32CMICTCP-BK I2C/TCP-IP embedded protocol stack for the STM32F107 connectivity line
STM8/128-MCKIT Motor control starter kit for STM8S (128KB flash) microcontrollers
STMPRIMER EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs
STSW-MCU005 STM32 and STM8 Flash loader demonstrator
STSW-OPAMP001 Current sensing amplification stage configuration design tool
STSW-STM32008 STM32F10xxx in-application programming using the USART
STSW-STM32024 Getting started with uClinux? for STM32F10x high-density devices
STSW-STM32025 Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32??s USART
STSW-STM32027 Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers
STSW-STM32028 STM32 ADC modes and their applications
STSW-STM32033 STM32F1xx motor control firmware library for the L6470 dSPIN IC
STSW-STM32046 STM32F105/7, STM32F2 and STM32F4 USB on-the-go Host and device library
STSW-STM32047 Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers
STSW-STM32055 STM32Fx firmware library
STSW-STM32056 STM32F1xx motor control firmware for easySPIN L6474
STSW-STM32057 Secure socket layer (SSL) for STM32F217 microcontroller (AN3365) based on LwIP TCP/IP stack, FreeRTOS and PolarSSL. It provides 2 examples; SSL Client and Server, with preconfigured projects for 5 different IDEs
STSW-STM32058 How to achieve the lowest current consumption with STM32F2 (AN3430)
STSW-STM32059 STM32F2x7 in-application programming (IAP) over Ethernet (AN3376) based on LwIP TCP/IP stack. It provides IAP implementation based on TFTP and HTTP protocols, with preconfigured projects for 5 different IDEs
STSW-STM32060 LwIP TCP/IP stack demonstration for STM32F2x7 microcontrollers (AN3384) based on LwIP TCP/IP stack and FreeRTOS, including 9 examples and preconfigured projects for 5 different IDEs
STSW-STM32061 EEPROM emulation in STM32F2xx microcontrollers (AN3390)
STSW-STM32062 STM32F2xx standard peripherals library
STSW-STM32063 STM32F2xx in-application programming using the USART (AN3374)
STSW-STM32090 Clock configuration tool for STM32F2xx microcontrollers
STSW-STM32094 STM32 in-application programming (AN3078)
STSW-STM32098 STM32 embedded GUI library
STSW-STM32099 STM32 I2C Communication peripheral application library
STSW-STM32103 STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
STVP ST Visual Programmer for programming ST7, STM8, STM8T and STM32
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
STX-RLINK In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
eCC-CAN CANopen Industrial Automation for STM32, from eCosCentric
eCC-CEE-J Embedded Java virtual machine for STM32, from eCosCentric
eCC-RedBoot Standard bootstrap firmware for STM32, from eCosCentric
eCC-SecureShell Secure Shell daemon SSH-2 for STM32, from eCosCentric
eCC-USB USB Host & Device stacks for STM32, from eCosCentric
eCC-YAFFS NAND Flash File System for STM32, from eCosCentric
eCC-eXtremeDB Embedded in-memory database for STM32, from eCosCentric

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 32-bit MCU family
900 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB
pdf
STM32 32-bit ARM Cortex MCUs
2,500 KB
pdf
STM32 F2 series - High-performance Cortex-M3 MCUs
1.0 702 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 10000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F217ZGT6ActiveLQFP 144 20x20x1.4Tray-40105_-6.985Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
P&SOrder nowASIA/PACIFIC841
ARROWOrder nowEUROPE1000
RS COMPONENTSOrder nowEUROPE451
DIGIKEYOrder nowWORLDWIDE3481
MOUSEROrder nowWORLDWIDE2521
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback