ST Life.augmented

STL73

medium Voltage Fast Switching NPN Power Transistor
  • active Active

The device is manufactured using high voltage Multi-Epitaxial Planar technology for high switching speeds and medium voltage capability.

It uses a Cellular Emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.

The STL series is designed for use in Compact Fluorescent Lamps.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • MEDIUM VOLTAGE CAPABILITY
  • LOW SPREAD OF DYNAMIC PARAMETERS
  • MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION
  • VERY HIGH SWITCHING SPEED

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS4276: Medium voltage fast-switching NPN power transistor
1.4 140 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STL73ActiveTO-92Poly Bag_-.061Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE49351
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback