ST 1200 V and above IGBTs supply a 3 to 75 A maximum current ranging in different discrete packages, ideal for applications with operating frequencies up to 100 kHz.
These high-voltage trench gate field-stop IGBTs featuring the industry's most balanced trade-off between static and dynamic characteristics. They offer an extended maximum operating junction temperature of 175°C, a high short-circuit withstand time, and a wide safe operating area (SOA) for extremely rugged and reliable operation.
Applications
These devices present tail-less switch-off waveforms and enable high-efficiency designs for industrial and automotive (AEC-Q101 qualified) applications operating from 2 to 100 kHz, including motor control, HVAC, welding equipment, induction heating, energy generation and traction inverters.
- Motor control
- Home appliances
- HVAC UPS/SMPS
- Welding equipment
- Induction heating
- Solar inverters
- Windmill
Product types
STPOWER 1250 V, 15 to 40 A IGBTs
IGBTs optimized for automotive motor control applications drives up to 20 kHz.
STPOWER 1250 V, 8 to 75 A IGBTs
IGBTs optimized for motor and compressor drives up to 20 kHz.
STPOWER 1200 V, 15 to 75 A IGBTs
IGBTs optimized for high-frequency applications up to 100 kHz such as solar inverters, welders, and UPS.
STPOWER 1250 V, 20 to 30 A IGBTs
IGBTs optimized for induction heating and soft-switching applications up to 60 kHz
STPOWER ≥1350 V, 25 to 35 A IGBTs
High performance IGBTs optimized for induction heating and soft-switching applications up to 60 kHz.
Discover our portfolio