ST Life.augmented
sense_power

USB port protection

ST offers specific USB port dataline and VBUS protection devices in a single package, covering the full range of USB devices. These protection devices are suitable for all USB lines including use in consumer (cell phones, smartphones, notebooks), industrial, and medical applications.

Features include:

  • Availability of all USB speed/versions such as USB2.0, USB3.0 and the µUSB universal port
  • Compatibility with VBUS up to 32 V
  • Compatibility with universal USB

Cost and service performance is guaranteed due to ST’s high-volume production capacity, integrated front-end and multiple back-end lines, as well as partnerships with major subcontractors.
 

6 complete protection and filtering solutions for USB Type-C cables and connectors

ST offers a complete range of solutions to protect and filter USB Type-C power lines and datalines:

6 examples of solutions to fully protect USB Type-C connections and reduce noise that de-senses Wi-Fi
  and other RF systems.
• Alternate Mode supports many protocols in addition to USB and requires protection and filtering devices
  to optimize signal integrity and clamping voltages
, while ensuring deep rejection over a large spectrum.
• USB Power Delivery increases the power capability of Type-C connectors, again pushing the limits of
  miniaturization of TVS or EOS protection devices.

New robust 30-kV ESD TVS for USB Type-C power delivery: ESDA7P60-1U1M (5V) and ESDA13P70-1U1M (12V). 

Feedback Form
Customer Feedback