USBULC6-2M6
Obsolete
Design Win
Ultra large bandwidth ESD protection

Download datasheet

This product is

Obsolete

We recommend you that replacement part: 

HSP053-4M5

Product overview

Description

The USBULC6-2M6 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces.

Its ultra low line capacitance provides high bandwidth and secures a high level of signal integrity without compromizing the protection of downstream sensitive chips against the most stringent characterized ESD strikes.

  • All features

    • RoHS compliant
    • μQFN 6 lead package
    • Complies with these standards:IEC 61000-4-2 level 415 kV air discharge8 kV contact discharge
    • 2 data line 15 kV ESD protection
    • Ultra low capacitance: 0.65 pF at F = 240 MHz
    • Protects 5 V VBUS when applicable
    • Fast response time compared with varistors
    • BenefitsESD protection of VBUS (when applicable)High bandwidth to minimize impact on data signal qualityLow PCB space occupationLow leakage current profides longer operation of battery powered devicesHigher reliability offered by monolithic integration
    • Very low leakage current: 0.5 μA max.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - USBULC6-2M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models