Product overview
Description
The ESDALCL6-4P6A is an ESD protection array designed to protect data lines or other I/O ports against ESD transients.
This device is ideal for applications where reduced line capacitance, board space saving and low leakage currents are required. Its low leakage current makes it suitable for portable equipment where battery consumption is a key factor and in analog front end where low leakage currents are mandatory for measurements precision.
-
All features
- Diode array topology:
- 4 lines protection
- Low leakage current:
- 10 nA at 3 V
- 1 nA at 1 V
- Very low diode capacitance (2.5 pF max.)
- 5 V VCCprotection
- ECOPACK®2 compliant components
- RoHS compliant
- Complies with the following standards:
- IEC 61000-4-2 level 4 and higher:
- 30 kV (air discharge)
- 15 kV (contact discharge)
- MIL STD 883G - Method 3015-7: class 3B
- Human body model
- IEC 61000-4-2 level 4 and higher:
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |||
| ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ESDALCL6-4P6A | Active Product is in volume production. | SOT666 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ESDALCL6-4P6A | | | distributors No availability of distributors reported, please contact our sales office |
|
ESDALCL6-4P6A Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors