ST Life.augmented

TS331

Micropower low-voltage rail-to-rail comparator
  • active Active

The TS331, TS332 and TS334 are single, dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.6 V to 5 V with a typical current consumption as low as 20 μA. In addition, rail-to-rail inputs make them a perfect choice for low-voltage applications.

Their availability in tiny packages is a real advantage for overcoming space constraints.

The TS33x are specified for temperatures between -40 °C to +125 °C, making them ideal for a wide range of applications.

pdf Download Datasheet

Key Features

  • Supply operation from 1.6 V to 5 V
  • Low current consumption: 20 μA
  • Rail-to-rail inputs
  • Wide temperature range: -40 °C to +125 °C
  • Low output saturation voltage
  • Low propagation delay: 210 ns
  • Open-drain output
  • ESD tolerance: 2 kV HBM/200 V MM
  • SMD packages
  • Automotive qualified

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6763: Micropower low-voltage, rail-to-rail comparators
4.0 1,669 KB

Application Notes

Description Version Size
pdf
AN4071: Introduction to comparators, their parameters and basic applications
1.0 482 KB

User Manual

Description Version Size
pdf
UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS
1.0 121 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Op amps and comparators sample kits
613 KB
pdf
TS33x series - LMV331 - LMV393 - LMV339
2.0 739 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Micropower op-amp and comparator solutions
1,761 KB

Selection Guides

Description Version Size
pdf
Amplifiers and Comparators selection guide
1,039 KB

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS331ICTActiveSOT323-5LTape And Reel070_Free samples.28Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA26580
FUTUREOrder nowAMERICA60003000
DIGIKEYOrder nowWORLDWIDE32581
MOUSEROrder nowWORLDWIDE116751
Ecopack2PDF
XML
TS331ILTActiveSOT23-5LTape And Reel-40125_Free samples.29Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA18700
FUTUREOrder nowAMERICA30003000
FARNELLOrder nowEUROPE25121
DIGIKEYOrder nowWORLDWIDE42621
Ecopack2PDF
XML
TS331IQTActiveMLPD/DFN 1.2x1.3x0.5 6L P0.4Tape And Reel-40125_Free samples.29Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE29751
MOUSEROrder nowWORLDWIDE60001
Ecopack2-
TS331IYLTActiveSOT23-5LTape And Reel-40125Yes-No data reported, please contact our DistributorsEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback