ST Life.augmented

LMX321

Low-power, general-purpose operational amplifier
  • active Active

The LMX3xx series is a set of single, dual, and quad low-voltage, general-purpose, operational amplifiers. These devices can operate from 2.3 V to 5.5 V with a typical current consumption of 120 μA per channel. The LMX3xx series offers a rail-to-rail output and an input common-mode voltage that includes ground.

The LMX3xx series also exhibits a 1.3 MHz gain bandwidth and they can drive capacitive loads. The devices are stable while operating at unity gain. They are offered with industry standard pinouts in tiny packages.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Low power consumption: 120 μA at 2.7 V
  • Low supply voltage: 2.3 V - 5.5 V
  • Rail-to-rail output swing
  • Gain bandwidth product: 1.3 MHz
  • Extended temperature range: -40 °C to 125 °C
  • No crossover distortion
  • No phase reversal
  • Tiny packages
  • Related products
  • See the TSV85x series for higher accuracy, stand-by options, and smaller packages

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8954: General-purpose, low voltage rail-to-rail output operational amplifiers
3.0 1,085 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
LMX321-LMX358-LMX324 Pspice model
3 KB
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LMX321ICTActiveSC70-5Tape And Reel-40125_-.33Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE30003000
Ecopack2-
LMX321ILTActiveSOT23-5LTape And Reel-40125_-.33Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE30003000
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback