CATEGORIES

Low power Op Amps (<1 mA)

ST’s low-power op amp portfolio includes several series of op amps covering different voltage ranges, as well as many possible combinations of power consumption and gain bandwidth, providing the optimal performance for the appropriate power budget.

ST’s low-power operational amplifier solutions include widely used devices, but also provide design engineers with upgrade options such as better accuracy, a standby feature and small packages.

Low Power Op Amp
Discover and test high-performance
op amps by using this Sample Kit

Nanopower, high-accuracy 5V op amps for low-power automotive applications

Offering very high accuracy and ultra-low power consumption with a supply voltage range of 1.5 to 5.5 V, the AEC-Q100-qualified TSU111IY and TSU112IY op amps can be efficiently supplied by a coin-type Lithium battery or a regulated voltage in low-power automotive applications including sensor signal conditioning, and battery management systems as well as wireless and on-board chargers (OBC).

AEC-Q100 qualified high temperature (150°C) and long mission profile operational amplifier

The TSU111H is an automotive grade op amp with high accuracy, ultralow power consumption, and 23 kHz gain bandwidth. 
Packaged in a SOT23-5, the TSU111H is suitable for sensor signal conditioning, battery management systems, On Board Chargers (OBC), and wireless chargers.

TSU11 series: nanopower (900 nA), high-accuracy (150 µV) op amps

The TSU111 (single-channel) TSU112 (dual) and TSU114 (quad) operational amplifiers offer an ultra-low power consumption per channel of 900 nA (typical) and 1.2 µA (maximum) when supplied by 3.3 V.

Combined with a supply voltage range of 1.5 to 5.5 V, these features allow the TSU11 series to be efficiently supplied by a coin-type Lithium battery or a regulated voltage in low-power applications.

The high accuracy of 150 µV (maximum) max. and 11.5 kHz gain bandwidth make these op amps ideal for sensor signal conditioning, battery-supplied or energy-harvesting applications.

TSZ12 series: ultra precision and low-power op amp for IoT applications

ST’s zero-drift op amps ideal choice for sensor and control interfaces in a wide range of battery-powered IoT applications.

The devices operate from 1.8V to 5.5V, with quiescent current below 40μA at 5V, gain-bandwidth product of 400kHz, and ultra-low input bias current.

  • The single-channel TSZ121 is pin- and package-compatible with comparable devices from other manufacturers.
  • The dual-channel TSZ122 offers popular MiniSO-8 and SO-8 packages plus the option of a miniature 2mm x 2mm DFN8.
  • The TSZ124 quad op amp in TSSOP-14 and 3mm x 3mm QFN16

The devices provide the industry’s broadest choice of zero-drift op amps.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets