Product overview
Description
The TSU111IY and TSU112IY operational amplifiers (op-amp) offer an ultra low-power consumption per channel of 920 nA typical and 1.3 µA maximum when supplied by 3.3 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU111IY and TSU112IY to be efficiently supplied by a coin type Lithium battery or a regulated voltage in low-power applications.
The high accuracy of 150 µV max. and 9 kHz gain bandwidth make the TSU111IY and TSU112IY ideal for sensor signal conditioning, battery management system, on-board (OBC) and wireless chargers.
-
All features
- AEC-Q100 qualified for Y version
- Sub-micro ampere current consumption: Icc = 920 nA typ. at 25 °C
- Low offset voltage: 150 µV max. at 25 °C, 400 µV max. over full temperature range (-40 to 125 °C)
- Low noise over 0.1 to 10 Hz bandwidth: 4.6 µVpp
- Low supply voltage: 1.5 V to 5.5 V
- Rail-to-rail input and output
- Gain bandwidth product: 9 kHz typ.
- Low input bias current: 10 pA max. at 25 °C
- High tolerance to ESD: 4 kV HBM
- More than 25 years of typical equivalent lifetime supplied by a 220 mA.h CR2032 coin type Lithium battery
- High accuracy without calibration
- Tolerance to power supply transient drops
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSU111IYCT | Active Product is in volume production. | SC70-5 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSU111IYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSU111RILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | Grade | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TSU111RILT | 1 distributors | Active | SOT23-5L | Tape and Reel | FRANCE | EAR99 | NEC | -40 | 125 | | Industrial | |||
| TSU111IYLT | 1 distributors | Active | SOT23-5L | Tape and Reel | FRANCE | EAR99 | NEC | -40 | 125 | | Automotive | |||
| TSU111IYCT | 4 distributors | Active | SC70-5 | Tape and Reel | FRANCE | EAR99 | NEC | -40 | 125 | | Automotive |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors