Product overview
Description
The TS922 and the TS922A devices are rail-to-rail dual BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operations. These devices have high output currents which allow low-load impedances to be driven.
Very low noise, low distortion, low offset, and a high output current capability make these devices an excellent choice for high quality, low voltage, or battery operated audio systems.
The devices are stable for capacitive loads up to 500 pF.
-
All features
- Rail-to-rail input and output
- Low noise: 9 nV/√Hz
- Low distortion
- High output current: 80 mA (able to drive 32 Ω loads)
- High-speed: 4 MHz, 1 V/μs
- Operating from 2.7 to 12 V
- Low input offset voltage: 900 μV max. (TS922A)
- ESD internal protection: 2 kV
- Latch-up immunity
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS922EIJT | Active Product is in volume production. | CSP P 0.5 mm | Industrial | Ecopack3 | - | - | |
| TS922ID | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| TS922IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| TS922IPT | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack3 | - | - | |
| TS922IYDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | - | - | |
| TS922IYPT | Active Product is in volume production. | TSSOP-8L | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS922IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS922ID | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS922IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS922IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS922IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS922EIJT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS922IPT Active
TS922ID Active
TS922IDT Active
TS922IYDT Active
TS922IYPT Active
TS922EIJT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors