ST Life.augmented

ECMF04-4AMX12

Common-mode filter and ESD protection for MIPI D-PHY and MDDI interfaces
  • active Active

The ECMF04-4AMX12 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY or MDDI.

The ECMF04-4AMX12 can protect and filter 2 differential lines.

pdf Download Datasheet

Key Features

  • Very large differential bandwidth > 6 GHz
  • High common mode attenuation:-34 dB at 900 MHz-20 dB between 800 MHz and 2.2 GHz
  • Very low PCB space consumption
  • Thin package: 0.6 mm max
  • Lead-free package
  • High reduction of parasitic elements through integration
  • Complies with the following standards:IEC 61000-4-2 level 4 input and output pins:±15 kV (air discharge)±8 kV (contact discharge)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6920: Common mode filter with ESD protection for MIPI D-PHY and MDDI interface
2.0 332 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN3353: IEC 61000-4-2 standard testing
1.0 172 KB

Technical Notes & Articles

Description Version Size
pdf
TA0318: EMI and ESD consideration for LCD and cameras in wireless handsets
1.2 116 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Common-mode filter with integrated ESD protection
1.0.0 2,233 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ECMF04-4AMX12ActiveuQFN-12LTape And Reel125Free samples.42Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA150000
FUTUREOrder nowAMERICA19201
DIGIKEYOrder nowWORLDWIDE45741
MOUSEROrder nowWORLDWIDE120761
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback