Product overview
Description
The L6599 is a double-ended controller specific for the resonant half-bridge topology. It provides 50 % complementary duty cycle: the high-side switch and the low-side switch are driven ON\\OFF 180° out-of-phase for exactly the same time.
Output voltage regulation is obtained by modulating the operating frequency. A fixed deadtime inserted between the turn-OFF of one switch and the turn-ON of the other one guarantees soft-switching and enables high-frequency operation.
To drive the high-side switch with the bootstrap approach, the IC incorporates a high-voltage floating structure able to withstand more than 600 V with a synchronous-driven high-voltage DMOS that replaces the external fast-recovery bootstrap diode.
The IC enables the designer to set the operating frequency range of the converter by means of an externally programmable oscillator.
At start-up, to prevent uncontrolled inrush current, the switching frequency starts from a programmable maximum value and progressively decays until it reaches the steady-state value determined by the control loop. This frequency shift is non linear to minimize output voltage overshoots; its duration is programmable as well.
The IC can be forced to enter a controlled burst-mode operation at light load, so as to keep converter's input consumption to a minimum.
IC's functions include a not-latched active-low disable input with current hysteresis useful for power sequencing or for brownout protection, a current sense input for OCP with frequency shift and delayed shutdown with automatic restart.
A higher level OCP latches off the IC if the first-level protection is not sufficient to control the primary current. Their combination offers complete protection against overload and short circuits. An additional latched disable input (DIS) allows easy implementation of OTP and/or OVP.
An interface with the PFC controller is provided that enables to switch off the pre-regulator during fault conditions, such as OCP shutdown and DIS high, or during burst-mode operation.
-
All features
- 600 V-rail compatible high-side gate driver with integrated bootstrap diode and high dV/dt immunity
- Non-linear soft-start for monotonic output voltage rise
- DIP-16, SO-16N packages
- -300/800 mA high-side and low-side gate drivers with UVLO pull-down
- Burst-mode operation at light load
- Latched disable input
- 50 % duty cycle, variable frequency control of resonant half-bridge
- Up to 500 kHz operating frequency
- High-accuracy oscillator
- Interface with PFC controller
- Input for power-ON/OFF sequencing or brownout protection
- Two-level OCP: frequency-shift and latched shutdown
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L6599D | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SO-16 | Industrial | Ecopack2 | - | - | |
| L6599DTR | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SO-16 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L6599DTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| L6599D | | | distributors No availability of distributors reported, please contact our sales office |
L6599DTR NRND
L6599D NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors