TDE1798DP
Active
Design Win
0.5A Intelligent Power Switch

Download datasheet

Product overview

Description

The TDE1798 is an interface circuit delivering high currents and capable of driving any type of loads.

The output is protected from short-circuits withthe positive supply or ground. In addition thermal shut down is provided to keep the IC from overheating.If internal dissipation becomes too high,the driver will shut down to prevent excessive heating. The output stays null after the overload is off, if the reset input is low. If high, the output will alternatively switch on and off until the overload is removed.

Higher current can be obtained by paralleling the outputs of several devices. In this case, the device scan be reactivated simultaneously after an over load if their reset input are connected in parallel.

The device operates over a wide range of supply voltages from standard ±15 operational amplifier supplies to the single ±6V or +35V used for industrial electronic systems. Input voltage can be higher than the VCC. The output is low in open ground conditions.

  • All features

    • NO NEED FOR EXTERNAL CLAMPING DI-ODE FOR DEMAGNETIZATION ENERGY UP TO 150mJ
    • SINK AND SOURCE ALARM OUTPUTS
    • SEVERAL DEVICES CAN BE CONNECTED IN PARALLEL
    • INPUT VOLTAGE CAN BE HIGHER THAN VCC
    • DIFFERENTIAL INPUTS FOR ANY LOGIC SYSTEM COMPATIBILITY
    • HIGH OUTPUT CURRENT 500mA
    • INTERNAL THERMAL PROTECTION WITH EXTERNAL RESET AND SYNCRONIZATION CAPABILITY
    • SHORT-CIRCUIT PROTECTION UP TO VCC = +35V
    • OUTPUT VOLTAGE CAN BE LOWER THAN GROUND FOR FAST INDUCTIVE LOAD DEMAGNETIZATION
    • LARGE SUPPLY VOLTAGE RANGE FROM 6V TO 35V
    • OPEN GROUND PROTECTION

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDE1798DP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDE1798DP
Active
DIP-8 Industrial Ecopack2 - -

TDE1798DP

Package:

DIP-8

Material Declaration**:

Marketing Status

Active

Package

DIP-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDE1798DP

Distributor availability of TDE1798DP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDE1798DP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDE1798DP

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors